*330 07 EXCAVATOR ARRANGEMENT
*BATTERIES, 4
*BLOCK HEATER, 120V
*BOOM TUBE W/EOU
*BOOM, REACH 20'2"
*CAB, DELUXE
*CAMERA, 360 VISIBILITY
*COLD STARTING, ETHER
*COMMON ARRANGEMENT
*CONTROL, QC
*COUNTERWEIGHT, 14,770LB
*CYLINDER, BKT, CB2
*CYLINDER, BOOM
*CYLINDER, STICK
*FILM, EMC
*FILM, EXTERIOR, ANSI
*FILM, INTERIOR, ANSI
*FILM, OPERATING PATTERN, 2WAY
*FILM, ROPS
*FILM, STICK WARNING, ANSI
*GRADE SENSOR, R10'6" STICK
*GRADE SENSOR, REACH BOOM
*GRADE W/2D, ASSIST&PAYLOAD
*GUARD, BOTTOM HD
*GUARD, SWIVEL
*GUARD, TRACK GUIDING,SEGMENTED
*GUARD, TRAVEL MOTOR, HD
*HYDRAULIC PKG, COMB ADV
*INTEGRATED RADIO, W/O DAB
*JOYSTICKS, VERTICAL SLIDER
*LIGHT, CHASSIS
*LIGHT, REACH BOOM & SLR RH
*LIGHT, REACH BOOM LH & SLR LH
*LIGHTS, CAB, W/RAIN PROTECTOR
*LINES, A/C
*LINES, DRAIN, PQC
*LINES, HP, REACH BOOM
*LINES, QC, REACH BOOM
*LINES-HP, R10'6" STICK
*LINES-QC, R10'6" STICK
*LINKAGE, BKT CB2 W/EYE GRADE
*MACHINE ECM
*MIRROR, CAB, W/O GUARD
*MONITOR, 10"
*NETWORK MANAGER, STD
*PEDAL, STRAIGHT TRAVEL
*QUICK DRAINS READY
*RADIO MODULE, PL243 CELLULAR
*RECEIVER, BLUETOOTH
*SENSOR, PRESSURE, EOU
*STICK, R10'6"
*STORAGE TRAY
*TRACK, 31" TG
*TRAVEL, ALARM
*UNDERCARRIAGE, LONG
*VALVE, FINE SWING
*WIPER, RADIAL W/O LOWER
*WIRING, PRODUCT LINK ELITE
54" 2.4CYD GD BUCKET W/WIDE TIPS
AND SIDECUTTERS
FIXTURE, BUCKET LINKAGE CB
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
Online Owner's Manual
ROLL ON-ROLL OFF
STORAGE PROTECTION (EXPORT) |