*330 07 EXCAVATOR ARRANGEMENT
*CAB, DELUXE
*COMMON ARRANGEMENT
*COUNTERWEIGHT, 14,770LB
*CYLINDER, BOOM
*FILM, OPERATING PATTERN, 2WAY
*GUARD, SWIVEL
*GUARD, TRAVEL MOTOR, HD
*LIGHT, CHASSIS
*LINES, A/C
*MACHINE ECM
*MONITOR, 10"
*PEDAL, STRAIGHT TRAVEL
*SENSOR, PRESSURE, EOU
*TRAVEL, ALARM
*UNDERCARRIAGE, LONG
*VALVE, FINE SWING
54" 2.4CYD GD BUCKET W/WIDE TIPS
AND SIDECUTTERS
BATTERIES, 2
BOOM TUBE W/EOU
BOOM, REACH 20'2"
CAMERA, REAR + RH VIEW
COLD STARTING, ETHER
CONTROL, QC
CYLINDER, BKT, CB2
CYLINDER, STICK
FILM, EMC
FILM, EXTERIOR, ANSI
FILM, INTERIOR, ANSI
FILM, ROPS
FILM, STICK WARNING, ANSI
FIXTURE, BUCKET LINKAGE CB
GRADE SENSOR, R10'6" STICK
GRADE SENSOR, REACH BOOM
GRADE W/2D, ASSIST&PAYLOAD
GUARD, BOTTOM HD
GUARD, TRACK GUIDING,SEGMENTED
HYDRAULIC PKG, NO TOOL W/ HL
INSTRUCTIONS, ENGLISH
INTEGRATED RADIO, W/O DAB
JOYSTICKS, VERTICAL SLIDER
LANE 2 ORDER
LIGHTS PKG, REACH & SLR BOOM
LIGHTS PKG, SURROUNDING 2D
LIGHTS, CAB, W/O 360
LINES, DRAIN, PQC
LINES, QC, REACH BOOM
LINES-QC, R10'6" STICK
LINKAGE, BKT CB2 W/EYE GRADE
MIRROR, CAB, W/O GUARD
NETWORK MANAGER, A6N1
Online Owner's Manual
PROD LINK, PLE643/PLE743 RADIO
QUICK DRAINS READY
ROLL ON-ROLL OFF
SCREEN, RADIATOR
STICK, R10'6"
STORAGE PROTECTION (EXPORT)
SUN SCREEN, REAR
TRACK, 31" TG
WIPER, RADIAL W/LOWER |