2014 328D EXCAVATOR
ALARM, TRAVEL
ANTIFREEZE, -50C (-58F)
BOOM, REACH 20'3"
BUCKET, 54" 1.75CYD (HD)
CAB-ROPS,70/30,W/VANDAL-G BOSS
CAMERA, REAR VIEW, MIRRORS(RH)
CAT PRODUCT LINK 321SR
CERT EMISSIONS, OTHER REG
CHANGER, HAND CONTROL PATTERN
CIRCUIT, COMBINED
CIRCUIT, INITIAL
CTRL & LINES,CTR-LOCK PIN GRAB
ENG SN: KHX57557
EXPORT PKG, BUCKET PIN
GUARD, BOTTOM, HEAVY DUTY
GUARD, TRACK GUIDING
GUARD, VANDALISM
ID#14W75532B
INDICATOR, WATER SEPARATOR
INSTRUCTIONS, ANSI
INSTRUCTIONS, ENGLISH
JOYSTICK, THUMB WHEEL
LIGHTING, CAB (HALOGEN)
LINES-HP, R10'6" STICK
LINES-HP, REACH BOOM
LINES-QC, R10'6" STICK
LINES-QC, REACH BOOM
LINKAGE, BUCKET, CB2-FAMILY
MAT, FLOOR, RH PEDAL
MIRRORS, CAB, EXTERNAL
Online Owner's Manual
PEDAL, STRAIGHT TRAVEL
PIN GROUP, SPARE
POWER SUPPLY, 12V-10A
PREFILTER, AIR
PUMP, FUEL PRIMING, ELECTRIC
RADIO, 24V AM/FM
ROLL ON-ROLL OFF W/O BUCKET
STARTING, COLD WEATHER
STICK, R10'6"CB2
STORAGE PROTECTION (EXPORT)
TRACK, 34" TRIPLE GROUSER |