*323 07 EXCAVATOR ARRANGEMENT
*ALTERNATOR, 145A C7.1 ENGINE
*BATTERIES, 4
*BEARING, SWING, HD
*BOOM TUBE W/EOU
*BOOM, REACH 18'8" HD
*CAB, DELUXE
*CAMERA, 360 VISIBILITY
*CIRCUIT, COMBINED, ADV
*COMMON ARRANGEMENT
*CONTROL, QC
*COUNTERWEIGHT, 11,900LB
*CYLINDER, BKT, B1
*CYLINDER, BOOM, HL
*CYLINDER, STICK
*FILM, EMC
*FILM, EXTERIOR, ANSI
*FILM, INTERIOR, ANSI
*FILM, OPERATING PATTERN, 2WAY
*FILM, ROPS
*FILM, STICK WARNING, ANSI
*FRAME, SWING, HD
*GRADE SENSOR, R9'6"/9'8" STICK
*GRADE SENSOR, REACH BOOM
*GRADE W/2D, ASSIST & PAYLOAD
*GUARD, BOTTOM, HD
*GUARD, SWIVEL, STD
*GUARD, TRACK GUIDE, SEGMENTED
*GUARD, TRAVEL MOTOR, HD
*HANDHOLDS, RAD COMPARTMENT
*HYDRAULIC PKG, COMB ADV
*INTEGRATED RADIO, W/O DAB
*JOYSTICKS, VERTICAL SLIDER
*LIGHT, BOOM LH
*LIGHT, BOOM RH
*LIGHT, CHASSIS
*LIGHTS PKG, BOOM LH & RH
*LIGHTS, CAB, W/RAIN PROTECTOR
*LINES, AIR CONDITIONER
*LINES, DRAIN, PG QUICK COUPLER
*LINES, FRONT, STD
*LINES, HP, R9'6" STICK
*LINES, HP, REACH BOOM
*LINES, MAKE UP, TCS
*LINES, QC, R9'6" STICK
*LINES, QC, REACH BOOM
*LINES, SWIVEL W/SWING SENSOR
*LINKAGE, BKT, B1 W/EYE GRADE
*MACHINE ECM
*MIRROR, CAB, W/O GUARD
*MONITOR, 10"
*NETWORK MANAGER, STD
*PEDAL, STRAIGHT TRAVEL
*QUICK DRAINS READY
*RADIO MODULE, PL243 CELLULAR
*RECEIVER, BLUETOOTH
*RETURN PIPE, TCS/TCS MP
*SENSOR, PRESSURE, EOU
*STARTING AID, ETHER
*STICK, R9'6" HD THUMB
*STORAGE TRAY
*SUCTION LINE, PUMP, STD
*SWING DRIVE
*SWIVEL, W/SWING SENSOR
*TRACK, 31" TG HD
*TRAVEL, ALARM
*UNDERCARRIAGE HD, W/SD ROLLER
*VALVE, FINE SWING
*VALVE, HYDRAULIC, TCS, HL
*WIPER, RADIAL W/O LOWER
*WIRING, PRODUCT LINK ELITE
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
Online Owner's Manual
ROLL ON-ROLL OFF
STOCK 3/2/23 MH (BOM)
STORAGE PROTECTION (EXPORT) |