.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE
*320 GC 07 HEX
*ALARM, TRAVEL
*BATTERIES, 2
*BEARING, SWING, STD
*BOOM TUBE
*BOOM, REACH 18'8"
*CAB, COMFORT
*CAMERA, REAR & RH VIEW
*CIRCUIT, COMBINED
*COMMON ARRANGEMENT
*CONTROL, QC
*COOLING, HIGH AMBIENT
*COUNTERWEIGHT, 9,260LB
*CYLINDER, BKT, B1
*CYLINDER, BOOM
*CYLINDER, STICK
*DECAL, ROPS
*FILM, OPERATING PATTERN, 2WAY
*FINE SWING
*FRAME, SWING, SEMI HD
*GUARD, BOTTOM, STD
*GUARD, TRACK GUIDE, SEGMENTED
*GUARD, TRAVEL MOTOR, STD
*JOYSTICKS, SLIDER
*LIGHT, CHASSIS
*LINES, AIR CONDITIONER
*LINES, DRAIN, PG QUICK COUPLER
*LINES, FRONT, STD
*LINES, MAKE UP, TCS
*LINES, QC, R9'6" STICK
*LINES, QC, REACH BOOM
*LINKAGE, BKT B1 W/EYE
*MACHINE ECM
*MONITOR, 8"
*PEDAL, STRAIGHT TRAVEL
*RADIO MODULE, PL083 SATELLITE
*RADIO, W/BLUETOOTH
*RETURN PIPE, TCS/TCS MP
*SENSOR, PRESSURE, QC
*STICK, R9'6" GC
*STORAGE TRAY
*SUCTION LINE, PUMP, STD
*SWING DRIVE
*UC, LNG W/HD ROLLER
*VALVE, HYDRAULIC, TCS
*WIRING, PRODUCT LINK ELITE
2020 MODEL
FILM, EMC
FILM, EXTERIOR, ANSI
FILM, INTERIOR, ANSI
FILM, STICK WARNING, ANSI
HANDHOLDS, RAD COMPARTMENT
HYDRAULIC PKG, COMBINED
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
LIGHTS PKG, BOOM LH & RH
LIGHTS, CAB, W/O 360
LINES, HP, R9'6" STICK
LINES, HP, REACH BOOM
MIRROR, CAB, W/O GUARD
NETWORK MANAGER, A6N1
Online Owner's Manual
PROD LINK, PLE683/PLE783 RADIO
ROLL ON-ROLL OFF
STARTING AID, ETHER
STORAGE PROTECTION (EXPORT)
SUN SCREEN, REAR
TRACK, 31" TG
WIPER, RADIAL W/LOWER |