*316EL HYDRAULIC EXCAVATOR
*ACCUMULATOR WITH CRN
*AIR CLEANER, STANDARD
*AIR CONDITIONER
*ALARM, TRAVEL
*BATTERY, COLD WEATHER
*BELT, SEAT, 3" RETRACTABLE
*CAB STD PKG
*CAB-ROPS,70/30,W/VANDAL-G BOSS
*CHANGER, HAND CONTROL 2-WAY
*CIRCUIT, THUMB
*CIRCUIT, THUMB STP TWJ PKG
*COLD WEATHER STARTING PKG
*CONTROL, FINE SWING
*COOLING, HIGH AMBIENT
*COOLING, HIGH AMBIENT PKG
*COUNTERWEIGHT, 6,173LBS
*COVER, FENDER, STANDARD
*CTRL & LINES,CTR-LOCK PIN GRAB
*CYLINDER, BKT
*CYLINDER, BOOM
*CYLINDER, STICK (W/O SLCV)
*ENGINE HOOD, HIGH AMBIENT
*FINAL DRIVE, STANDARD
*GUARD HD BOTTOM PKG
*GUARD, BOTTOM, HEAVY DUTY
*GUARD, SWIVEL
*GUARD, TRACK GUIDING, CENTER
*GUARDRAIL & HANDRAIL
*HATCH, OPENABLE ROOF
*HYD VLV PKG
*INSTRUCTION, ANSI
*JOYSTICK, THUMB WHEEL
*LIGHT, BOOM RIGHT SIDE
*LIGHTING, CAB (HALOGEN)
*LINES, CYLINDER
*LINES-HP, R16'9" BOOM
*LINES-QC PKG(R-BOOM//10'2"STK)
*LINES-QC, REACH 10'2" STICK
*LINES-QC, REACH 16'9" BOOM
*LINKAGE, BKT W/O LIFT
*MAT, FLOOR, RH PEDAL
*PANEL, STD START SWITCH
*PEDAL, STRAIGHT TRAVEL
*QUICK DRAINS, READY (OIL)
*R-BOOM 16'9" HD
*R-BOOM, 10'2" STK HD PKG THUMB
*R-CYLINDER PKG
*RADIO, 24V AM/FM
*RAIN PROTECTOR, CAB FRONT
*REGIONAL PKG REGULATED (NACD)
*SEAT, H-BACK, W/HEATER,S/AIR
*STICK, R10'2" HD THUMB
*SUN, SHADE (70/30)
*SUPPORT, AUX LINES, R-BOOM
*TANK, FUEL, STANDARD
*TERMINALS, JUMP START
*TRACK, 28" TG W/STEP (GLT)
*VALVE, HYDRAULIC
*VALVE, HYDRAULIC TCS
*WASHER, WINDSHIELD UPPER/LOWER
*WIPER-RADIAL W/LOWER WIPER
INSTRUCTION,NORTH AMERICA ANSI
INSTRUCTIONS, ENGLISH
LANE 1 ORDER
Online Owner's Manual
ROLL ON-ROLL OFF |