Currently 18304 machines for sale
Quick Search
Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
18,304 Search results for "All products"
Displaying: 169 - 192 Sort by: 
CAT 313GC-07 P, 165,4522021
Mesa, AZ
1,288 h Cat Certified Used

See Details
CAT 336-07 P, 290,9612021
Phoenix, AZ
3,483 h Cat Certified Used

See Details
CAT 313GC-07 P, 162,7632021
Eloy, AZ
1,345 h Cat Certified Used

See Details
CAT 420XE4EOIP, 112,0412021
Apache Junction, AZ
2,685 h Cat Certified Used

See Details
CAT 320-07 P, 190,4112021
Tucson, AZ
3,284 h Cat Certified Used

See Details
CAT 304E2CRCTQ, 53,0002019
Charlotte, NC
1,350 h Cat Certified Used Special Offers

See Details
CAT D8T LGP, 540,6352019
Tucson, AZ
4,609 h Cat Certified Used Conditionsproduct linkrops - encloseddrawbarheater

See Details
CAT D8T TR, 669,0342019
Flagstaff, AZ
3,486 h Cat Certified Used

See Details
CAT D2 LGPAC, 179,8002023
Mcdonough, GA
302 h Cat Certified Used Conditions Customer Value Agreementtier 2 complianttier 1 compliantemissions level - japan - step 4 finalregulatory status - cat_koreaemissions level - epa - epa tier 4f

See Details
CAT 304E2CR, 39,0002018
Greensboro, NC
2,560 h Cat Certified Used Special Offers

See Details
CAT 420F2IT, 113,9502019
Monroe, NJ
1,008 h Cat Certified Used Conditionsair conditionerbucketride controlstick - extendedauto shift

See Details
CAT 305E2CR, 49,2002017
Montgomery, AL
2,526 h Cat Certified Used Conditions Customer Value Agreementauxiliary hydraulics pressureengine enclosures

See Details
CAT 336F2017
GA
3,173 h Cat Certified Used Conditions Customer Value Agreementemissions level - japan - step 4 finalemissions level - epa - epa tier 4femissions level - eu - eu stage ivregulatory status - epa / arb / eu / r120 / mlit / s. koreaair conditioner

See Details
CAT 140-13 AWD, 514,9062023
Apache Junction, AZ
284 h Cat Certified Used

See Details
CAT 299D3, 87,0002020
Monroe, NJ
940 h Cat Certified Used Conditions2 speed travelair conditionerauxiliary hydraulics flow - high flowcoupler type - hydraulicheater / defroster

See Details
CAT 303.5E2CR, 38,4002017
Montgomery, AL
1,974 h Cat Certified Used Conditions Special Offers Customer Value Agreementengine enclosureshand and foot controlrubber track

See Details
CAT 259D, 43,9002019
Montgomery, AL
1,325 h Cat Certified Used Conditions Customer Value Agreementauxiliary hydraulics flow - standard flowcoupler type - mechanicalrops - openbucket

See Details
CAT 313, 135,0002021
St. Rose, LA
830 h Cat Certified Usedair conditionerauxiliary hydraulics pressureproduct linklightingmirrors

See Details
CAT D2 XL, 160,0002021
Indianapolis, IN
4 h Cat Certified Used Conditions Special Offers Customer Value Agreementair conditionerengine enclosureslightingrops - enclosedradio - am fm radio

See Details
CAT 259D, 42,1002018
Montgomery, AL
2,139 h Cat Certified Used Conditions Customer Value Agreement2 speed travelauxiliary hydraulics flow - standard flowcoupler type - mechanicalrops - openbucket

See Details
CAT 420F24EOIP, 87,2682019
Imperial, CA
2,889 h Cat Certified Used

See Details
CAT 303.5E2, 39,8002020
Savannah, GA
1,729 h Cat Certified Used Conditions Customer Value Agreementcoupler - quickengine enclosureslightingultra low sulfur diesel fuelauxiliary hydraulics pressure - high pressure

See Details
CAT 416-07 4SO, 125,3862023
Apache Junction, AZ
124 h Cat Certified Used

See Details
CAT 140-13, 459,9592023
Mesa, AZ
102 h Cat Certified Used

See Details
Show more results