Currently 17744 machines for sale
Quick Search
Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
17,744 Search results for "All products"
Displaying: 73 - 96 Sort by: 
CAT 440-07 4EO, 162,8692022
Safford, AZ
267 h Cat Certified Used

See Details
CAT 420F2 4EC, 125,6702020
Tucson, AZ
584 h Cat Certified Used

See Details
CAT 313GC-07 P, 161,2472022
Apache Junction, AZ
2,044 h Cat Certified Used

See Details
CAT 140-13, 459,2682023
Safford, AZ
158 h Cat Certified Used

See Details
CAT 140-13AWDT, 339,2062020
Tucson, AZ
4,763 h Cat Certified Used

See Details
CAT 416F2 2SO, 78,6822020
Phoenix, AZ
838 h Cat Certified Used

See Details
CAT 12M3AWD TR, 299,8692019
Tucson, AZ
3,807 h Cat Certified Used

See Details
CAT 236D3, 55,0002023
Minot, ND
109 h Cat Certified Used Conditions Customer Value Agreementride control

See Details
CAT 420F2 4EO, 83,2782019
Safford, AZ
2,598 h Cat Certified Used

See Details
CAT 315-07 P, 192,0842021
Apache Junction, AZ
2,179 h Cat Certified Used

See Details
CAT 416F2 4EO, 76,6692019
Mesa, AZ
2,432 h Cat Certified Used

See Details
CAT 313GC-07 P, 159,4972021
Apache Junction, AZ
1,525 h Cat Certified Used

See Details
CAT 305E2CRABT, 50,0002019
Charlotte, NC
2,270 h Cat Certified Used Special Offers

See Details
CAT 420XE4ECIP, 117,1212021
Prescott, AZ
2,584 h Cat Certified Usedride controlcouplerheater

See Details
CAT 416F2 4EOP, 77,8812019
Imperial, CA
2,464 h Cat Certified Used

See Details
CAT 725 C 2, 229,8502019
Rock Hill, SC
5,229 h Cat Certified Used Conditionsair conditionerbed type - standardlightingrear view cameraultra low sulfur diesel fuel

See Details
CAT D6K2LGP, 155,8502018
Florence, SC
3,095 h Cat Certified Used Conditionsair conditionerrops - enclosedmirrorsradio - am fm radioair suspension seat

See Details
CAT 308-07, 110,1992021
Mesa, AZ
2,507 h Cat Certified Used

See Details
CAT D8T TR, 697,3232021
Eloy, AZ
4,131 h Cat Certified Used

See Details
CAT 236D3, 52,0002022
Rapid City, SD
83 h Cat Certified Used Conditions Customer Value Agreement

See Details
CAT 316FL, 112,0002019
LA
1,682 h Cat Certified Usedair conditionerauxiliary hydraulics pressureproduct linklightingmirrors

See Details
CAT 302-05A CR, 45,0002023
Bismarck, ND
130 h Cat Certified Used Conditions Customer Value Agreement

See Details
CAT 335-07 P, 295,3532022
Flagstaff, AZ
3,283 h Cat Certified Used

See Details
CAT 745, 320,8502019
Hilton Head, SC
5,702 h Cat Certified Used Conditionsbed type - standardlightingrear view camerarops - enclosedmirrors

See Details
Show more results