Currently 17749 machines for sale
Quick Search
Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
17,747 Search results for "All products"
Displaying: 217 - 240 Sort by: 
CAT 325F LCR P, 201,7242019
Imperial, CA
4,057 h Cat Certified Used

See Details
CAT 336FL, 149,0002018
Charlotte, NC
6,028 h Cat Certified Used Conditions Special Offersair conditionerundercarriage, longengine enclosureslightingultra low sulfur diesel fuel

See Details
CAT 259D3 CA, 58,7592021
Show Low, AZ
2,181 h Cat Certified Usedride controlself leveling2 speed travelheater

See Details
CAT 325-07PTRE, 193,4812021
Mesa, AZ
4,414 h Cat Certified Used

See Details
CAT 303-07 SOR, 54,8652023
Tucson, AZ
148 h Cat Certified Used

See Details
CAT 315-07 P, 185,4722021
Kingman, AZ
2,735 h Cat Certified Used

See Details
CAT 303-07 OR, 45,9022022
Apache Junction, AZ
850 h Cat Certified Used

See Details
CAT 326 LR, 248,9412022
Tba, FL
2,222 h Cat Certified Used

See Details
CAT 966GC, 445,0002023
Rental Fleet Machine, Subject To Availability, AL
392 h Cat Certified Used Conditions Customer Value Agreementair conditionerride controlcoupler - quickengine enclosuresmirrors

See Details
CAT 330, 305,0002023
Rental Fleet Machine, Subject To Availability, AL
425 h Cat Certified Used Conditions Customer Value Agreementair conditionerauxiliary hydraulics pressureengine enclosuresmirrorshand and foot control

See Details
CAT 440-74EOIM, 131,1552019
Phoenix, AZ
1,626 h Cat Certified Used

See Details
CAT 308-07, 145,0002023
Apache Junction, AZ
483 h Cat Certified Used

See Details
CAT 301.8 05A, 36,0002023
Dickinson, ND
57 h Cat Certified Used Conditions Customer Value Agreement

See Details
CAT 310, 129,8002020
Mcdonough, GA
982 h Cat Certified Used Conditions Customer Value Agreementtier 2 complianttier 1 compliantmachine control system brand - catemissions level - epa - tier4emissions level - japan - 2014 regulation

See Details
CAT 950M, 275,0002021
Montgomery, AL
2,920 h Cat Certified Used Conditions Customer Value Agreementair conditionerengine enclosurescoupler, quickbucket

See Details
CAT 980XE-14, 702,5252023
Mesa, AZ
577 h Cat Certified Used

See Details
CAT 303.5-07CR, 56,0002023
Dickinson, ND
126 h Cat Certified Used Conditions Customer Value Agreement

See Details
CAT 325F LCR P, 213,7052020
Phoenix, AZ
3,361 h Cat Certified Used

See Details
CAT 308-07, 141,6512023
Mesa, AZ
560 h Cat Certified Used

See Details
CAT 725C2, 233,8502019
Florence, SC
5,313 h Cat Certified Used Conditionsair conditionerauto lubelightingrear view camerarops - enclosed

See Details
CAT 259D3, 29,8502020
Rock Hill, SC
1,797 h Cat Certified Used Conditions2 speed travelauxiliary hydraulics flow - standard flowcoupler type - mechanicallightingrops - open

See Details
CAT 289D CB, 49,0002018
Asheville, NC
2,958 h Cat Certified Used Special Offers

See Details
CAT 335FL CR P, 290,3822021
Tucson, AZ
2,674 h Cat Certified Used

See Details
CAT 980XE-14, 704,4922023
Mesa, AZ
587 h Cat Certified Used

See Details
Show more results