Hurtigsøk

Sellick EQUIPMENT S120J-DC

Sellick EQUIPMENT S120J-DC

Årsmodell
2017
Timer
h
E-post x
Navn

Min e-post:*

Min venns e-post:*

Melding:

MICHIGAN CAT
Saginaw, MI
+1 8669941408
Vis telefonnummer
Basis informasjon
MerkeSellick EQUIPMENT S120J-DC
GruppeDiesel Trucker
Serie/VIN nummer10331709S12J4E4
Lager nummer12J4E4
Katalog nummer10126614
Årsmodell2017
Timer10 102 t h
LandUSA
LagerstedSaginaw, USA
Pris
Pris eks. MVA28 900 USD
MVAInkluderer ikke fradragsberettiget moms
Pris inkl. MVA-
Detaljer
Ektrautstyr
LYSLIGHTING
DIESEL MED ULTRA-LAVT SVOVELINNHOLDULTRA LOW SULFUR DIESEL FUEL
EPA-ETIKETTEPA LABEL
BRANNSLOKNINGSAPPARATFIRE EXTINGUISHER
BLINKLYSBEACON
FORHJULSDRIFTALL WHEEL DRIVE
GAFLERFORKS
MOTORTYPE – DIESELENGINE TYPE - DIESEL
PNEUMATISKE DEKKPNEUMATIC TIRES
RYGGELARMBACK-UP ALARM
KAROSSERI, SIDESKIFTCARRIAGE, SIDE SHIFT
Tilstand
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
510
  • Yes
  • Yes
  • Good
  • Good
  • FairScratches with light surface rust.
  • GoodStraight.
  • Good
  • GoodBoth straight
safety items
310
  • Yes
  • FairInoperable.
  • Good
  • Good
  • Good
gauges, operator station, console
541
  • No
  • No
  • No
  • Heater vent louvers broken on right side of dash and behind seat.
  • PoorNo A/C from factory
  • FairLight scratches dirty.
  • Good
  • Good
  • Good
  • FairInoperable
  • FairNo inspection date.
  • GoodNo holes.
  • FairLabels worn off
  • Good
engine
110
  • 1/2
  • FairA little dirty
  • Good
cooling system
400
  • Good
  • Good
  • Good
  • Good
transmission
100
  • Good3 speed shuttle shift
steering
200
  • Steer cylinder dry.
  • Good
  • Good
hydraulics
020
  • All cylinders are dry.
  • FairShows normal wear.
  • FairControl valves leaking in cab. Further inspection needed.
attachments / work tools
  • Yes44.5” long forks.
  • 75” wide carriage.
final drives
100
  • Good
tires
  • Approximately 35% remaining.
  • Load master camso 15.5-25 L 17/32 at 50% / R Bkt gr-288,14/32" at 42%
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Tire SizeMichelin bibsteel R 7/32" L 7/32". 360/70R17.5R&L 20%NoYesNo
comments, misc. repairs, general remarks
  • Both backup lights do work.
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Motor spesifikasjoner Revolusjonerende programvare for dimensjonering av generatorsett
Safety Services Sikkerhets tjenester Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems Power Systems De fleste kritiske behov møtt med de gode standarder
New Equipment Nye objekter Holdbart og pålitelig utstyr rett fra fabrikken
Financial Services Finansierings tjenester Få maskiner i arbeid, rakst, med Cat Finans
Cat Parts Cat® Deler Cat forhandler support og 24/7 dele bestilling