Valew WT 12K TNK - Tankbiler - Transport - CATERPILLAR WORLDWIDE
Hurtigsøk

Valew WT 12K TNK

Valew WT 12K TNK

E-post x
Navn

Min e-post:*

Min venns e-post:*

Melding:

WHEELER MACHINERY CO.
Salt Lake City, UT
Basis informasjon
MerkeValew WT 12K TNK
Wheeler Machinery Co.
GruppeTankbiler
Serie/VIN nummerWT12K25015
Lager nummerNAR00595
Katalog nummer10209234
Årsmodell2025
LandUSA
LagerstedSalt Lake City, USA
Pris
Pris eks. MVA69 921 USD
MVAInkluderer ikke fradragsberettiget moms
Pris inkl. MVA-
Detaljer
Beskrivelse(11' FROM GRADE)
10" DIAMETER DISCHARGE TUBE
11R X 22.5 TIRES
12,000 GALLON WATER TOWER
ACCESS HATCH
AUTOMATIC SHUT OFF
CAMLOCK ON END OF PIPE
DUAL 10 HOLD BUDD WHEELS W/
DUAL 3" FILL PIPES W/ AIR GAPS
DUAL HYDRAULIC CYLINDERS
FIFTH WHEEL KING PIN
FULLY EQUIPPED DOT LIGHT SYSTE
HEAVY DUTY LONG LIFE AXLE,
HEIGHT 13' 4 1/2"
HYDRANT FILL FLOAT SYSTEM
ORDERED FOR STOCK 02/28/25 MH
OSHA APPROVED ACCESS LADDER
PRIMER AND PAINTED WHITE
REMOVABLE HYD. PUMP & MOTOR
STEEL TANK, STEEL FITTED HEADS
STRUCTURAL STEEL (A36)
SUSPENSION, & AIR BRAKE SYSTEM
VALVES, AND FLOAT ASSEMBLIES,
WIDTH 96", LENGTH 37' 6"
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Motor spesifikasjoner Revolusjonerende programvare for dimensjonering av generatorsett
Safety Services Sikkerhets tjenester Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems Power Systems De fleste kritiske behov møtt med de gode standarder
New Equipment Nye objekter Holdbart og pålitelig utstyr rett fra fabrikken
Financial Services Finansierings tjenester Få maskiner i arbeid, rakst, med Cat Finans
Cat Parts Cat® Deler Cat forhandler support og 24/7 dele bestilling