Hurtigsøk

Caterpillar 574

Caterpillar 574

Årsmodell
2009
Timer
h
E-post x
Navn

Min e-post:*

Min venns e-post:*

Melding:

MILTON CAT
Brewer, ME
+1 7747376569
Vis telefonnummer
Basis informasjon
MerkeCaterpillar 574
GruppeLassbærere
Serie/VIN nummerHF100543
Lager nummerEQ252807
Katalog nummer10065901
Årsmodell2009
Timer16 397 t h
LandUSA
LagerstedBrewer, USA
Pris
Pris eks. MVA50 000 USD
MVAInkluderer ikke fradragsberettiget moms
Pris inkl. MVA-
Detaljer
Ektrautstyr
EXTENDABLE BOOMEXTENDABLE BOOM
LYSLIGHTING
AM FM CD RADIOAM FM CD RADIO
DIESEL MED ULTRA-LAVT SVOVELINNHOLDULTRA LOW SULFUR DIESEL FUEL
BRANNSLOKNINGSAPPARATFIRE EXTINGUISHER
KLOGRAPPLE
DEKKBLADDECKING BLADE
FRAME, LONG > 20 FEETFRAME, LONG > 20 FEET
BeskrivelseOnline Owner's Manual
Tilstand
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
220
  • Good
  • Fair
  • Good
  • Fair
safety items
112
  • Poor
  • Fair
  • Good
  • Poor
gauges, operator station, console
700
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
200
  • 90%
  • Yes
  • Good
  • Good
cooling system
400
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
400
  • Good
  • Good
  • Good
  • Good
transmission
200
  • Good
  • Good
steering
100
  • Good
tires
  • 10% 3 tires are 30%
  • 710/45-26.5
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Motor spesifikasjoner Revolusjonerende programvare for dimensjonering av generatorsett
Safety Services Sikkerhets tjenester Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems Power Systems De fleste kritiske behov møtt med de gode standarder
New Equipment Nye objekter Holdbart og pålitelig utstyr rett fra fabrikken
Financial Services Finansierings tjenester Få maskiner i arbeid, rakst, med Cat Finans
Cat Parts Cat® Deler Cat forhandler support og 24/7 dele bestilling