Mobile Track Solutions MTS3630T - Traktorer - Landbruk - CATERPILLAR WORLDWIDE
Hurtigsøk

Mobile Track Solutions MTS3630T

Mobile Track Solutions MTS3630T

Årsmodell
2019
Timer
h
E-post x
Navn

Min e-post:*

Min venns e-post:*

Melding:

ALTORFER INC.
Davenport, IA
+1 319 531 0379
Vis telefonnummer
Basis informasjon
MerkeMobile Track Solutions MTS3630T
Altorfer Inc.
GruppeTraktorer
Serie/VIN nummerMTS-T-01148
Lager nummerUS01280
Katalog nummer10191750
Årsmodell2019
Driftstimer2 259 t h
LandUSA
LagerstedDavenport, USA
Pris
Pris eks. MVA324 500 USD
MVAInkluderer ikke fradragsberettiget moms
Pris inkl. MVA-
Detaljer
Traktor typeTraktor - Landbruk
Ektrautstyr
KlimaanleggAir Conditioner
ROPS - VedlagtROPS - Enclosed
Kabel/elektriskCable/Electric
FjernkontrollerRemotes
Tier 2-konformTier 2 Compliant
Reimer - 30 tommerBelts - 30 inch
LysLighting
Diesel med ultra-lavt svovelinnholdUltra Low Sulfur Diesel Fuel
DifferensialsperreDifferential Lock
Radio - BluetoothRadio - Bluetooth
BeskrivelsePictures as of 2-14-25 with 2,259 hours.

QUAD TRACK
Tilstand
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1310
  • Good
  • Good
  • GoodScraper hitch.
  • FairLH side hood latch broken.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodTall snorkel/screen.
  • Good
  • Good
  • Good
safety items
500
  • Good
  • Good
  • Good
  • Good
  • GoodAll working.
operator station
1100
  • Good
  • Good
  • Good
  • Good
  • GoodWarning lights and alarm working properly.
  • GoodAll fan speeds working.
  • Good
  • Good
  • Good
  • Good
  • Good
engine
400
  • Yes
  • NoNo evidence of leaks.
  • ELC
  • Good
  • Good
  • GoodNo evidence of leaks.
  • GoodNo evidence of leaks.
cooling system
500
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
210
  • Fair
  • GoodAll working.
  • Good
transmission
100
  • No
  • Good
steering
  • Steering cylinders are dry, no leaks.
brake
100
  • Good
hydraulics
100
  • Good
scraper
900
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
scraper tires
undercarriage
300
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
DriversGood
IdlerFairSeveral idlers show some wear/chunking. Decent rubber remaining, useable.
RollersGoodBoggie rollers look good, minimal wear.
Rubber Track / Belt - LeftFairNew LH rear track, 90% or better remaining. LH front has good tread remaining, some chunks/cuts Estimate 50% remaining.
Rubber Track / Belt - RightFairRH track belts have good tread remaining, some cuts/chunks. Estimate 50% remining.
Track Frame - LeftGood
Track Frame - RightGood
final drives
100
  • GoodNo evidence of leaks.
comments, misc. repairs, general remarks
  • Inspected 2-14-25 at 2,259 hours.
general condition
200
  • YesELC
  • Yes
  • Good
  • Good
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Motor spesifikasjoner Revolusjonerende programvare for dimensjonering av generatorsett
Safety Services Sikkerhets tjenester Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems Power Systems De fleste kritiske behov møtt med de gode standarder
New Equipment Nye objekter Holdbart og pålitelig utstyr rett fra fabrikken
Financial Services Finansierings tjenester Få maskiner i arbeid, rakst, med Cat Finans
Cat Parts Cat® Deler Cat forhandler support og 24/7 dele bestilling