Fendt FT716G6 - Traktorer - Landbruk - CATERPILLAR WORLDWIDE
Hurtigsøk

Fendt FT716G6

Fendt FT716G6

Årsmodell
2023
Timer
h
E-post x
Navn

Min e-post:*

Min venns e-post:*

Melding:

HOLT AG SOLUTIONS
Woodland, CA
+1 707 249 7821
Vis telefonnummer
Basis informasjon
MerkeFendt FT716G6
HOLT AG SOLUTIONS
GruppeTraktorer
Serie/VIN nummerWAM76122E00F02919
Lager nummerG017469
Katalog nummer10193167
Årsmodell2023
Driftstimer24 t h
LandUSA
LagerstedWoodland, USA
Pris
Pris eks. MVA242 450 USD
MVA (1%)2 425 USD
Pris inkl. MVA244 875 USD
Detaljer
Traktor typeTraktor - Landbruk
Beskrivelse3PT CAT 2/3 QC,MECH STABILIZER
BACKUP ALARM
BALLAST WT, ADDITIONAL 1800 KG
BATTERY DISCONNECT ELECTRICAL
CAMERA CONNECT 2X DG 2X ANALOG
CMFRT BALLST WGHT HTCH W/O FPL
ENGINE S/N: 13022349
F380/85R34
FENDT 716 VARIO GEN6
FLANGE PTO STUB 1 3/4" 20-SPL
FREE HYDR. RETURN FLOW REAR
FULL HALOGEN LIGHTING PACKAGE
HYD PUMP 193 L/MIN (51 GPM)
HYD. TRAILER BRAKES
INFOTAINMENT
LABELING INST-NORTH AMERICA
LED AMBER WARNING LIGHT-LH
LESS 2 ADDITIONAL COAXIAL SPKR
MECH TOP LINK CAT 3/2 QK CPLR
MOUNTING BRACKET FOR TERMINAL
POWER BEYOND DIR. CONNECTION
PROFI PLUS PREMIUM PKG-TRIMBLE
PROFI PLUS SETTING2 PKG-LTE
PROPOSITION 65 DECAL
R380/90R50
REAR BALLAST WEIGHTS 2X600KG
SUPER COMFORT SEAT AIR SPRUNG
TELEMETRY BASIC PACKAGE
TERMINAL 12" ROOF
TRACTOR BRILLIANT BLK RIMS RED
VALVE 1/4 DA REAR DUDK
VALVE 1/5 DA REAR DUDK
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Motor spesifikasjoner Revolusjonerende programvare for dimensjonering av generatorsett
Safety Services Sikkerhets tjenester Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems Power Systems De fleste kritiske behov møtt med de gode standarder
New Equipment Nye objekter Holdbart og pålitelig utstyr rett fra fabrikken
Financial Services Finansierings tjenester Få maskiner i arbeid, rakst, med Cat Finans
Cat Parts Cat® Deler Cat forhandler support og 24/7 dele bestilling