Hurtigsøk

Challenger MT965C

Challenger MT965C

Årsmodell
2012
Timer
h
E-post x
Navn

Min e-post:*

Min venns e-post:*

Melding:

FOLEY EQUIPMENT COMPANY
Kearney, MO
+316 943 4211
Vis telefonnummer
Basis informasjon
MerkeChallenger MT965C
GruppeTraktorer
Serie/VIN nummerDNTF1017
Lager nummer23B061
Katalog nummer10061245
Årsmodell2012
Timer6 642 t h
LandUSA
LagerstedKearney, USA
Pris
Pris eks. MVA129 000 USD
MVAInkluderer ikke fradragsberettiget moms
Pris inkl. MVA-
Detaljer
Traktor typeTraktor - Landbruk
Ektrautstyr
KLIMAANLEGGAIR CONDITIONER
DIFF.SPERRE/OPPHEVING AV SPERREDIFF LOCK/UNLOC
EROPSEROPS
LYSLIGHTING
BLINKLYSBEACON
AM FM RADIOAM FM RADIO
BeskrivelseMACHINE IS ON CONSIGNMENT BY A LOCAL CONTRACTOR. SELLING AS IS WHERE IS WITH ALL KNOWN AND UNKNOWN FAULTS INCLUDING SAFETY ITEMS. NO WARRANTY EXPRESSED OR IMPLIED. HOURS MAY VARY AS IT IS STILL IN USE

Z-MACHINE IS ON CONSIGNMENT BY A LOCAL CONTRACTOR. SELLING AS IS WHERE IS WITH ALL KNOWN AND UNKNOWN FAULTS INCLUDING SAFETY ITEMS. NO WARRANTY EXPRESSED OR IMPLIED. HOURS MAY VARY AS IT IS STILL IN USE
Tilstand
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1810
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairWindow tint is peeling in a couple spots. Rear window and door weather seals are loose
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
711
  • Yes
  • NoRight rear side signal doesnt work. Top left signal doesnt work
  • NoLeft beacon is not working and missing lense and bulb
  • Good
  • FairSee glass in appearance
  • Good
  • Good
  • Good
  • Good
  • PoorOut of date
  • Good
  • Good
gauges, operator station, console
940
  • Yes
  • Yes
  • Good
  • Good
  • FairMissing ac vent on left side
  • Good
  • FairSignal light warnings
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSeat cover is installed
  • FairMissing switch cover on main switch cluster
  • Good
engine
410
  • NoBuildup on tub, but no smoke visible
  • Yes
  • No
  • No
  • No
  • Red
  • Fuel filter line is leaking and worn to the cords
  • Ok
  • Black on startup, then clears out
  • Good
  • Good
  • Good
  • Good
  • FairSmall amount of buildup on turbo oil line
cooling system
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
410
  • Good
  • Good
  • FairLeft Beacon, top left turn signal and right rear side turn signal not working
  • Good
  • Good
transmission
530
  • YesBuildup on belly pans, clean off transmission area and recheck for leaks
  • No
  • Fair
  • Good
  • Fair
  • Good
  • FairAxle lube pressure low code appears when driving, then will go away if you idle down the engine. Re-appears again if you drive with engine RPM above an idle
  • Good
  • Good
  • Good
steering
300
  • Good
  • Good
  • Good
brake
200
  • Good
  • Good
hydraulics
310
  • Good
  • FairRight articulation cylinder wiper seal is seeping
  • Good
  • Good
final drives
200
  • Good
  • Good
tires
  • Left front outside tire is Goodyear DT924. The right side outside tires are Goodyear DT820. Left front outside 80% life remaining. Right front outside 65% life remaining. Right rear outside 45% life remaining. Lugs missing on right outer tires
  • 800/70R38
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front InsideGoodyear DT9246484Yes
Left Rear InsideGoodyear DT8207288Yes
Left Rear OutsideGoodyear DT8207593Yes
Right Front InsideGoodyear DT8201920Yes
Right Rear InsideGoodyear DT8204048Yes
comments, misc. repairs, general remarks
  • MACHINE IS ON CONSIGNMENT BY A LOCAL CONTRACTOR. SELLING AS IS WHERE IS WITH ALL KNOWN AND UNKNOWN FAULTS INCLUDING SAFETY ITEMS. NO WARRANTY EXPRESSED OR IMPLIED. HOURS MAY VARY AS IT IS STILL IN USE
general condition
110
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • YesBlack smoke at startup, then clears out as machine warms up
  • Good
  • FairSeat cover is installed. Seat slide cable is not attached. Dust protector is loose
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Motor spesifikasjoner Revolusjonerende programvare for dimensjonering av generatorsett
Safety Services Sikkerhets tjenester Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems Power Systems De fleste kritiske behov møtt med de gode standarder
New Equipment Nye objekter Holdbart og pålitelig utstyr rett fra fabrikken
Financial Services Finansierings tjenester Få maskiner i arbeid, rakst, med Cat Finans
Cat Parts Cat® Deler Cat forhandler support og 24/7 dele bestilling