CAT SR318HF - Snøfresere - Landbruk - CATERPILLAR WORLDWIDE
Hurtigsøk

CAT SR318HF

CAT SR318HF

Årsmodell
2021
Timer
h
E-post x
Navn

Min e-post:*

Min venns e-post:*

Melding:

MILTON CAT
Scarborough, ME
+1 7747376569
Vis telefonnummer
Basis informasjon
MerkeCAT SR318HF
Milton CAT
GruppeSnøfresere
Serie/VIN nummerJ3B00233
Lager nummerEQ299338
Katalog nummer10181508
Årsmodell2021
Timer1 t h
LandUSA
LagerstedScarborough, USA
Pris
Pris eks. MVA7 601 USD
MVAInkluderer ikke fradragsberettiget moms
Pris inkl. MVA-
Detaljer
BeskrivelseOperating/Overall width: 1800mm (72") / 1880mm(73.4")
REQUIRES:High Flow XPS or High Flow hydraulics
Tilstand
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general condition
200
  • No
  • No
  • SSL Interface High Flow
  • Good
  • Good
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Motor spesifikasjoner Revolusjonerende programvare for dimensjonering av generatorsett
Safety Services Sikkerhets tjenester Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems Power Systems De fleste kritiske behov møtt med de gode standarder
New Equipment Nye objekter Holdbart og pålitelig utstyr rett fra fabrikken
Financial Services Finansierings tjenester Få maskiner i arbeid, rakst, med Cat Finans
Cat Parts Cat® Deler Cat forhandler support og 24/7 dele bestilling