Hurtigsøk

Ford 555B

Ford 555B

Pris
$ 11 500
Årsmodell
1985
Timer
h
E-post x
Navn

Min e-post:*

Min venns e-post:*

Melding:

MICHIGAN CAT
Enroute, MI
+1 8669941408
Vis telefonnummer
Basis informasjon
MerkeFord 555B
GruppeTraktorgravere
Serie/VIN nummer6782657
Lager nummer6782657
Katalog nummer10059168
Årsmodell1985
Timer2 455 t h
LandUSA
LagerstedENROUTE, USA
Pris
Pris eks. MVA11 500 USD
MVAInkluderer ikke fradragsberettiget moms
Pris inkl. MVA-
Detaljer
Ektrautstyr
LYSLIGHTING
OROPSOROPS
SKUFFE, GPBUCKET, GP
SKUFFE, BAKBUCKET, REAR
STIKKE, FORLENGETSTICK, EXTENDED
KONTROLLER, SPAKCONTROLS, LEVER
BeskrivelseDIFFERENTIAL LOCK
COUNTER WEIGHT
Tilstand
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
481
  • Yes
  • No
  • Good
  • GoodFront counterweights installed.
  • PoorThere isnt one.
  • FairScratches and scuffs.
  • FairBoth side panels missing
  • FairRight side bent slight at top front.
  • Good
  • FairBolts missing in front on both sides. Dented slight at muffler.
  • Good
  • FairScratches and scuffs with light surface rust. Faded.
  • FairDented at top
  • Fair
  • FairLeft step bent.
safety items
104
  • Yes
  • Yes
  • Yes
  • PoorNo alarm installed.
  • PoorThere isnt one
  • Good
  • PoorNo loader safety prop installed
  • PoorNo buckle installed. No inspection date
gauges, operator station, console
036
  • No
  • No
  • No
  • FairScratches. Signal light lens missing on left side.
  • PoorInoperable
  • FairHomemade mat installed. Rust holes on left side under mat.
  • PoorAll gauges are inoperable.
  • PoorNo mirrors installed
  • PoorInoperable
  • PoorNo cover on seat cushion, backrest padding and cover missing.
  • PoorSpring suspension. Froze up. Swivel lock inoperable
  • FairWeathered.
engine
421
  • YesVery slight
  • No
  • No
  • NoAntifreeze low in radiator
  • No
  • No
  • YesLeaking in front near power steering pump. Further inspection needed.
  • No
  • Engine shut off not secured. Pushes into dash
  • FairDirty.
  • PoorCould not see antifreeze in radiator. Top off core looks muddy. Possibly added stop leak.
  • Good
  • FairBent
  • Good
  • Good
  • Good
cooling system
610
  • No
  • Good
  • Good
  • Good
  • Good
  • FairCould not see coolant in radiator. No leaks visible but top of core inside looks muddy. Possible stop leak used. Further inspection needed
  • Good
  • Good
electrical, starting and charging system
321
  • No
  • No
  • YesLights missing. Inoperable
  • Good
  • FairCable coating cracked on negative cable.
  • Good
  • Good
  • FairWires for lights cut off and possible wiring issue with dash. Further inspection needed.
  • PoorAll lights inoperable no rear lights.
transmission
811
  • No
  • Yes
  • YesLeaking slight on left side.
  • No
  • Yes
  • Bolt broke off bottom cover
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • PoorInoperable
  • Good
  • Good
  • Good
steering
450
  • FairLittle hard to steer.
  • Good
  • Good
  • FairRight side damp.
  • FairTie rod bent slight on right side
  • FairSteers a little hard.
  • FairA little hard to steer.
  • Good
  • Good
brake
200
  • No
  • Good
  • Good
hydraulics
6100
  • FairLeaking slight on right side. Further inspection needed.
  • FairLeaking.
  • FairRear linkage missing
  • FairLeaking slight.
  • FairHandle broken on loader control stick.
  • Good
  • FairA couple lines damp and cords showing on rubber lines on backhoe. Loader lines weathered.
  • FairBoth damp.
  • Good
  • FairBoth leaking sligt.
  • Good
  • Good
  • FairLeaking slight
  • FairBoth leaking slight
  • Good
  • GoodBoth dry
boom & stick
261
  • Good
  • FairP&B have approximately 1/8” movement
  • FairHas movement needs to be shimmed
  • FairBottom right outrigger pin coming out.
  • Good
  • FairP&B have approximately 1/8” movement
  • PoorPin missing
  • FairP&B have approximately 1/8” movement
  • FairWill not lock all the way
front bucket
151
  • No
  • 84.5” wide
  • FairShows wear
  • FairShows some wear.
  • FairShows some wear
  • PoorNo cutting edge installed.
  • Good
  • FairP&B have some movement
  • FairP&B have approximately 1/8” movement
rear bucket
060
  • No
  • 23.5”
  • FairShows some wear.
  • FairP&B have 1/4”+ movement line boaring may be needed.
  • Fair
  • FairShows some wear
  • FairShows some wear
  • FairShows some wear.
axles / final drives
500
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • Approximately 70% remaining.
  • 11L-16SL
  • 16.9-28
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontTitan Contractor F-313/3286%NoNoNo
Left RearAdvance R-416/3245%NoNoNo
Right FrontTitan Contractor F-313/3286%NoNoNo
Right RearDeestone DR-426/3275%NoNoNo
comments, misc. repairs, general remarks
  • 2 serial number tags Possibly one for tractor and one for backhoe.
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Motor spesifikasjoner Revolusjonerende programvare for dimensjonering av generatorsett
Safety Services Sikkerhets tjenester Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems Power Systems De fleste kritiske behov møtt med de gode standarder
New Equipment Nye objekter Holdbart og pålitelig utstyr rett fra fabrikken
Financial Services Finansierings tjenester Få maskiner i arbeid, rakst, med Cat Finans
Cat Parts Cat® Deler Cat forhandler support og 24/7 dele bestilling