Hurtigsøk

Caterpillar 420EST

Caterpillar 420EST

Pris
$ 80 000
Årsmodell
2010
Timer
h
E-post x
Navn

Min e-post:*

Min venns e-post:*

Melding:

FOLEY EQUIPMENT COMPANY
Topeka, KS
+316 943 4211
Vis telefonnummer
Basis informasjon
MerkeCaterpillar 420EST
GruppeTraktorgravere
Serie/VIN nummer0PRA01566
Lager nummer23B013
Katalog nummer10036910
Årsmodell2010
Timer3 462 t h
LandUSA
LagerstedTopeka, USA
Pris
Pris eks. MVA80 000 USD
MVAInkluderer ikke fradragsberettiget moms
Pris inkl. MVA-
Detaljer
Ektrautstyr
KLIMAANLEGGAIR CONDITIONER
EROPSEROPS
LYSLIGHTING
SKUFFE, GPBUCKET, GP
SKUFFE, BAKBUCKET, REAR
STIKKE, FORLENGETSTICK, EXTENDED
4-HJULSDRIFT4-WHEEL DRIVE
KONTROLLER, JOYSTICK-SPAKCONTROLS, JOYSTICK
MOTORKAPSLINGERENGINE ENCLOSURES
HJELPEHYDRAULIKK BAKREAR AUXILIARY HYDRAULICS
BeskrivelseMACHINE IS ON CONSIGNMENT BY A LOCAL CONTRACTOR. SELLING AS IS WHERE IS WITH ALL KNOWN AND UNKNOWN FAULTS INCLUDING SAFETY ITEMS. NO WARRANTY EXPRESSED OR IMPLIED. HOURS MAY VARY AS IT IS STILL IN USE

Machine comes with a CVP40 Hammer, 2 Vibratory Plates, a 24" and 36" buckets

AIR SUSPENSION SEAT
DIFFERENTIAL LOCK
REAR COUPLER
Z-MACHINE IS ON CONSIGNMENT BY A LOCAL CONTRACTOR. SELLING AS IS WHERE IS WITH ALL KNOWN AND UNKNOWN FAULTS INCLUDING SAFETY ITEMS. NO WARRANTY EXPRESSED OR IMPLIED. HOURS MAY VARY AS IT IS STILL IN USE
Tilstand
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1400
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
401
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • PoorOutdated
gauges, operator station, console
1420
  • Yes
  • Yes
  • Good
  • Good
  • FairDoor struts need replaced x2
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodHas been replaced. Sticker verifying previous hours intact
  • Good
  • Good
  • Good
  • Good
  • FairBlades Worn
engine
700
  • No
  • No
  • Yes
  • No
  • YesValve cover
  • No
  • Fresh PM4 Service including all hydraulic and air filters
  • Ok
  • Ok
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
700
  • No
  • 4 speed manual
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • Good
  • Good
hydraulics
940
  • FairPossible line leaking
  • GoodBucket only
  • Good
  • Good
  • Good
  • FairSome wear on lines in backhoe area some minor Leaks
  • Good
  • Good
  • Good
  • Good
  • Fairwet
  • FairBoth wet
  • Good
attachments / work tools
  • YesHas a CVP40 hammer that will go with machine No serial tag or even model number legible.
  • YesHas 2 vibratory plates that will go with machine
  • Has a 24” and 36” rear buckets with the machine
boom & stick
630
  • Fair
  • Good
  • FairCould be shimmed
  • Good
  • FairLower pins move about 3/16”
  • Good
  • Good
  • Good
  • Good
front bucket
900
  • 89” smooth
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
rear bucket
600
  • Yes
  • 24" and 36"
  • Welded on straight edge on bucket teeth on 24"
  • Good
  • Good
  • Good
  • Good
  • Good24" Smooth, 36" Tooth
  • Good
axles / final drives
900
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 340/80r18
  • 500/70r24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelin xmcl1425NoNoNo
Left RearMichelin xmcl2570NoNoNo
Right FrontMichelin xmcl1425NoNoNo
Right RearMichelin xmcl2470NoNoNo
comments, misc. repairs, general remarks
  • MACHINE IS ON CONSIGNMENT BY A LOCAL CONTRACTOR. SELLING AS IS WHERE IS WITH ALL KNOWN AND UNKNOWN FAULTS INCLUDING SAFETY ITEMS. NO WARRANTY EXPRESSED OR IMPLIED. HOURS MAY VARY AS IT IS STILL IN USE
  • Fresh PM4 Service including all hydraulic and air filters
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Motor spesifikasjoner Revolusjonerende programvare for dimensjonering av generatorsett
Safety Services Sikkerhets tjenester Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems Power Systems De fleste kritiske behov møtt med de gode standarder
New Equipment Nye objekter Holdbart og pålitelig utstyr rett fra fabrikken
Financial Services Finansierings tjenester Få maskiner i arbeid, rakst, med Cat Finans
Cat Parts Cat® Deler Cat forhandler support og 24/7 dele bestilling