Hurtigsøk

Caterpillar 42007

Caterpillar 42007

Pris
$ 100 000
Årsmodell
2020
Timer
h
E-post x
Navn

Min e-post:*

Min venns e-post:*

Melding:

CATERPILLAR FINANCIAL SERVICES CORPORATION
Eloy, AZ
+1 877 228 3519
Vis telefonnummer
Basis informasjon
MerkeCaterpillar 42007
GruppeTraktorgravere
Serie/VIN nummerH8T00330
Lager nummer18114575
Katalog nummer10047383
Årsmodell2020
Timer2 294 t h
LandUSA
LagerstedEloy, USA
Pris
Pris eks. MVA100 000 USD
MVAInkluderer ikke fradragsberettiget moms
Pris inkl. MVA-
Detaljer
Ektrautstyr
KLIMAANLEGGAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LYSLIGHTING
DIESEL MED ULTRA-LAVT SVOVELINNHOLDULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA-ETIKETTEPA LABEL
HJELPEHYDRAULIKKAUXILIARY HYDRAULICS
KJØRESTYRINGRIDE CONTROL
SKUFFE, GPBUCKET, GP
SKUFFE, BAKBUCKET, REAR
STIKKE, FORLENGETSTICK, EXTENDED
4-HJULSDRIFT4-WHEEL DRIVE
KONTROLLER, JOYSTICK-SPAKCONTROLS, JOYSTICK
MOTORKAPSLINGERENGINE ENCLOSURES
HJELPEHYDRAULIKK BAKREAR AUXILIARY HYDRAULICS
BeskrivelseAIR SUSPENSION SEAT
PATTERN CHANGER
TIER 4 FINAL
REAR COUPLER
Customer Value Agreement (CVA) A Cat Financial Aftermarket Solutions CVA may be included at no extra cost in special offer available for this machine! Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Warranty Special offer may be available for eligible machines! 0% for 12 mos. for qualifying buyers with an Equipment Protection Plan & CVA included at no extra cost! For full offer details, machine eligibility, terms & conditions, ask your local Cat dealer.
Fordeler
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Spesial tilbud Special offer may be available for eligible machines! 0% for 12 mos. for qualifying buyers with an Equipment Protection Plan & CVA included at no extra cost! For full offer details, machine eligibility, terms & conditions, ask your local Cat dealer.
Kundeverdiavtale A Cat Financial Aftermarket Solutions CVA may be included at no extra cost in special offer available for this machine! Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Tilstand
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1320
  • No
  • YesENGINE, TRANSMISSION, AND HYDRAULIC
  • Good
  • Good
  • FairBent
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairHas scratches
  • Good
  • Good
  • Good
  • Good
safety items
500
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • GoodJULY 2020
gauges, operator station, console
1600
  • Yes
  • Yes
  • GoodVent temperature 43° Ambient temperature 55°
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodVent temperature 125° Ambient temperature 54°
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Normal
  • Normal
  • Good
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • Good
  • Good
cooling system
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
900
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1300
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • No
  • 3rd
  • Good
  • Good
hydraulics
1710
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairHas slight movement at mounts.
  • Good
  • Good
boom & stick
720
  • FairHas slight scratches
  • Good
  • Good
  • Good
  • FairHas scratches
  • Good
  • Good
  • Good
  • Good
front bucket
610
  • No tag
  • Cat
  • Good
  • Good
  • Good
  • FairRight side bolt is loose edges are in fair usable condition.
  • Good
  • Good
  • Good
rear bucket
500
  • Yes
  • Cat
  • 24
  • Good
  • Good
  • Good
  • Good
  • Good
axles / final drives
1100
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • Yes
  • 66%
  • 12.5/80/18
  • 19.5L24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontAscenso1761NoYesYes
Left RearCamso 5322471NoYesYes
Right FrontAscenso1761NoYesYes
Right RearCamso 7322471NoYes
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Motor spesifikasjoner Revolusjonerende programvare for dimensjonering av generatorsett
Safety Services Sikkerhets tjenester Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems Power Systems De fleste kritiske behov møtt med de gode standarder
New Equipment Nye objekter Holdbart og pålitelig utstyr rett fra fabrikken
Financial Services Finansierings tjenester Få maskiner i arbeid, rakst, med Cat Finans
Cat Parts Cat® Deler Cat forhandler support og 24/7 dele bestilling