Hurtigsøk

Caterpillar 420

Caterpillar 420

Pris
$ 150 000
Årsmodell
2022
Timer
h
E-post x
Navn

Min e-post:*

Min venns e-post:*

Melding:

WESTERN STATES EQUIPMENT
Lewiston, ID
+1 8779914228
Vis telefonnummer
Basis informasjon
MerkeCaterpillar 420
GruppeTraktorgravere
Serie/VIN nummerH8T02616
Lager nummerE0121125
Katalog nummer10057249
Årsmodell2022
Timer20 t h
LandUSA
LagerstedLewiston, USA
Pris
Pris eks. MVA150 000 USD
MVAInkluderer ikke fradragsberettiget moms
Pris inkl. MVA-
Detaljer
Ektrautstyr
KJØRESTYRINGRIDE CONTROL
BeskrivelseSTICK, EXTENDABLE, 14FT
COLD WEATHER PACKAGE, 120V
AUTO-UP STABILIZERS
TIRES, 12.5 80/19.5L-24, GY
COUNTERWEIGHT, 1015 LBS
PRODUCT LINK, CELLULAR, PLE643
ENGINE, 74.5KW, C3.6 DITA, T4F
GUARD, STABILIZER
PT, 4WD/2WS AUTOSHIFT
COUPLER, PG, MAN.D.LOCK, BHL
SHIPPING/STORAGE PROTECTION
LOADER BUCKET PINS
AIR CONDITIONER, T4F
RUST PREVENTATIVE APPLICATOR
DISPLAY, STANDARD
SEAT, DELUXE FABRIC, HEATED
SERIALIZED TECHNICAL MEDIA KIT
WORKLIGHTS (8) LED LAMPS
HYDRAULICS, GP, 6FCN/8BNK, ST
THUMB SN DJ210808611
420 07A BACKHOE LOADER CFG2
CAB, DELUXE
PLATE GROUP - BOOM WEAR
SEAT BELT, 3" SUSPENSION
BUCKET-GP, 1.4 YD3, PO
INSTRUCTIONS, ANSI
STANDARD RADIO (12V)
CUTTING EDGE, TWO PIECE
STABILIZER PADS, FLIP-OVER
LINES, COMBINED AUX, E-STICK
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Motor spesifikasjoner Revolusjonerende programvare for dimensjonering av generatorsett
Safety Services Sikkerhets tjenester Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems Power Systems De fleste kritiske behov møtt med de gode standarder
New Equipment Nye objekter Holdbart og pålitelig utstyr rett fra fabrikken
Financial Services Finansierings tjenester Få maskiner i arbeid, rakst, med Cat Finans
Cat Parts Cat® Deler Cat forhandler support og 24/7 dele bestilling