Hurtigsøk

Caterpillar 420

Caterpillar 420

Pris
$ 152 250
Årsmodell
2021
Timer
h
E-post x
Navn

Min e-post:*

Min venns e-post:*

Melding:

QUINN COMPANY
Fresno, CA
+1 562 463 4795
Vis telefonnummer
Basis informasjon
MerkeCaterpillar 420
GruppeTraktorgravere
Serie/VIN nummerH8T01344
Lager nummerUC0002373
Katalog nummer10028823
Årsmodell2021
Timer1 787 t h
LandUSA
LagerstedFRESNO, USA
Pris
Pris eks. MVA152 250 USD
MVAInkluderer ikke fradragsberettiget moms
Pris inkl. MVA-
Detaljer
Ektrautstyr
KJØRESTYRINGRIDE CONTROL
BeskrivelseGUARD, STABILIZER
BUCKET-MP, 1.3 CYD
HYDRAULICS, MP, 6FCN/8BNK, ST
STICK, EXTENDABLE, 14FT
SEAT, DELUXE FABRIC
TIRES, 4WD BIAS, GOODYEAR
WORKLIGHTS (8) HALOGEN LAMPS
BELT, SEAT, 2" SUSPENSION
BUCKET-HD, 24", 6.2 CFT
DISPLAY, STANDARD
LOADER BUCKET PINS
COUPLER, PG, MAN.D.LOCK, BHL
PRODUCT LINK, CELLULAR, PLE643
AIR CONDITIONER, T4F
ENGINE, 74.5KW, C3.6 DITA, T4F
AUTO-UP STABILIZERS
PT, 4WD/2WS, POWERSHIFT
420 07A BACKHOE LOADER CFG2
STABILIZER PADS, FLIP-OVER
CAB, DELUXE
COUNTERWEIGHT, 1070 LBS
TRANSMISSION AND DRIVE LINE
BATTERY, HEAVY DUTY
STANDARD RADIO (12V)
LINES, COMBINED AUX, E-STICK
INSTRUCTIONS, ANSI
CUTTING EDGE, TWO PIECE
PLATE GROUP - BOOM WEAR
ENGINE
Tilstand
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1700
  • NoDETAILED
  • No
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
500
  • Yes
  • No
  • Yes
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good04/2023
gauges, operator station, console
1700
  • Yes
  • Yes
  • Yes
  • GOOD
  • GoodTEMPER 44
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAM-FM
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • GOOD
  • OK
  • CLEAR
  • Good
  • GoodRED
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • 86%
  • OK
  • Good
  • Good
cooling system
800
  • No
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
700
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1300
  • No
  • No
  • No
  • Yes
  • No
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good2080 3 GEAR
  • Good
  • Good
  • Good
steering
900
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • No
  • ALL GEARS
  • GOOD
  • Good
  • Good
hydraulics
1700
  • No
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
900
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
front bucket
800
  • No
  • 1.35YDS
  • CAT ML210501025
  • GOOD
  • Good
  • Good
  • Good
  • GoodFLIPPED
  • Good
  • Good
  • Good
  • Good
rear bucket
500
  • Yes049XTA01345
  • CAT BL221033316
  • 24" NEW
  • Good
  • Good
  • Good
  • Good
  • Good
axles / final drives
1100
  • No
  • No
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 74%
  • 12.5/80/18
  • CHECK AIR CAPS.
  • 12.5-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMAXDURA2784 NEWNoNoNo
Left RearGOODYEAR2578NoNoNo
Right FrontGOODYEAR1856NoNoNo
Right RearGOODYEAR2578NoNoNo
comments, misc. repairs, general remarks
  • PM 2 555
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Motor spesifikasjoner Revolusjonerende programvare for dimensjonering av generatorsett
Safety Services Sikkerhets tjenester Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems Power Systems De fleste kritiske behov møtt med de gode standarder
New Equipment Nye objekter Holdbart og pålitelig utstyr rett fra fabrikken
Financial Services Finansierings tjenester Få maskiner i arbeid, rakst, med Cat Finans
Cat Parts Cat® Deler Cat forhandler support og 24/7 dele bestilling