Hurtigsøk

Caterpillar 416F2STLRC

Caterpillar 416F2STLRC

CAT Certified
Pris
$ 95 000
Årsmodell
2020
Timer
h
E-post x
Navn

Min e-post:*

Min venns e-post:*

Melding:

TRACSA
Guadalajara
+52 3336788000
Vis telefonnummer
Basis informasjon
MerkeCaterpillar 416F2STLRC
GruppeTraktorgravere
Serie/VIN nummerLBF09812
Lager nummerMGAA04646
Katalog nummer10006770
Årsmodell2020
Timer3 255 t h
LandMexico
LagerstedGUADALAJARA, Mexico
Pris
Pris eks. MVA95 000 USD
MVAInkluderer ikke fradragsberettiget moms
Pris inkl. MVA-
Detaljer
Ektrautstyr
KLIMAANLEGGAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
CE-PLATECE PLATE
LYSLIGHTING
FORHJULSDRIFTALL WHEEL DRIVE
SKUFFE, GPBUCKET, GP
SKUFFE, BAKBUCKET, REAR
STIKKE, STANDARDSTICK, STANDARD
4-HJULSDRIFT4-WHEEL DRIVE
KONTROLLER, SPAKCONTROLS, LEVER
MOTORKAPSLINGERENGINE ENCLOSURES
2-HJULSDRIFT2 WHEEL DRIVE
BeskrivelseAIR SUSPENSION SEAT
DIFFERENTIAL LOCK
COUNTER WEIGHT
Special Offers 6 MESES O 1,500 HORAS.
Fordeler
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Forsikrings beskyttelse 6 MESES O 1,500 HORAS.
Tilstand
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1800
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
500
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1600
  • Yes
  • Yes
  • Yes
  • EQUIPO CUENTA CON CABINA CERRADA Y AIRE ACONDICIONADO.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSUSPENSION DE AIRE.
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • MOTOR C4.4
  • OK.
  • OK.
  • Good
  • GoodREFRIGERANTE ELC
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
700
  • No
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1300
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • No
  • Good
  • Good
hydraulics
1600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
boom & stick
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
front bucket
700
  • No
  • 1.25 YD3
  • CATERPILLAR
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
rear bucket
500
  • No
  • 30"
  • Good
  • Good
  • Good
  • Good
  • Good
axles / final drives
1200
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • 40% APROX
  • 12.5/80-18
  • 19.5L-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontGOODYEAR30NoYesYes
Left RearGOODYEAR40NoYesNo
Right FrontGOODYEAR30NoYesYes
Right RearGOODYEAR40NoYesNo
comments, misc. repairs, general remarks
  • EQUIPO EN BUENAS CONDICIONES DE OPERACION.
  • MAQUINA LISTA PARA TRABJAR.
  • EQUIPO CON GARANTIA CCU DE 12 MESES O 3,000 HORAS. LO QUE OCURRA PRIMERO.
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Motor spesifikasjoner Revolusjonerende programvare for dimensjonering av generatorsett
Safety Services Sikkerhets tjenester Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems Power Systems De fleste kritiske behov møtt med de gode standarder
New Equipment Nye objekter Holdbart og pålitelig utstyr rett fra fabrikken
Financial Services Finansierings tjenester Få maskiner i arbeid, rakst, med Cat Finans
Cat Parts Cat® Deler Cat forhandler support og 24/7 dele bestilling