CAT 430 - Traktorgravere - Anlegg - CATERPILLAR WORLDWIDE
Hurtigsøk

CAT 430

CAT 430

Årsmodell
2021
Timer
h
E-post x
Navn

Min e-post:*

Min venns e-post:*

Melding:

QUINN COMPANY
City Of Industry, CA
+1 562 463 4795
Vis telefonnummer
Basis informasjon
MerkeCAT 430
Quinn Company
GruppeTraktorgravere
Serie/VIN nummerH8W00312
Lager nummerCCU001225
Katalog nummer10138870
Årsmodell2021
Driftstimer2 973 t h
LandUSA
LagerstedCITY OF INDUSTRY, USA
Pris
Pris eks. MVA110 000 USD
MVAInkluderer ikke fradragsberettiget moms
Pris inkl. MVA-
Detaljer
Beskrivelse*430 07A BACKHOE LOADER CFG2
*AIR CONDITIONER, T4F
*AUTO-UP STABILIZERS
*CAB, DELUXE
*COLD WEATHER PACKAGE, 120V
*COUNTERWEIGHT, 1015 LBS
*DISPLAY, STANDARD
*ENGINE, 86KW, C3.6 DITA, T4F
*HYDRAULICS, MP, 6FCN/8BNK, ST
*LINES, COMBINED AUX, E-STICK
*LOADER BUCKET PINS
*PRODUCT LINK, CELLULAR, PLE643
*PT, 4WD/2WS, POWERSHIFT
*RIDE CONTROL
*SEAT, DELUXE FABRIC
*STICK, EXTENDABLE, 15FT
*WORKLIGHTS (8) HALOGEN LAMPS
BELT, SEAT, 3" SUSPENSION
BUCKET-MP, 1.3 YD3, PO
COUPLER, PIN LOCK, BL F
CUTTING EDGE, TWO PIECE,WIDE
GUARD, STABILIZER
INSTRUCTIONS, ANSI
LANE 1 ORDER
Online Owner's Manual
PACK, DOMESTIC TRUCK
PLATE GROUP, BOOM WEAR
RUST PREVENTATIVE APPLICATOR
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STABILIZER PADS, FLIP-OVER
TIRES, 340 80-18/500 70-24, MX
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Motor spesifikasjoner Revolusjonerende programvare for dimensjonering av generatorsett
Safety Services Sikkerhets tjenester Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems Power Systems De fleste kritiske behov møtt med de gode standarder
New Equipment Nye objekter Holdbart og pålitelig utstyr rett fra fabrikken
Financial Services Finansierings tjenester Få maskiner i arbeid, rakst, med Cat Finans
Cat Parts Cat® Deler Cat forhandler support og 24/7 dele bestilling