Hurtigsøk

CAT 415F2 IL

CAT 415F2 IL

Årsmodell
2017
Timer
h
E-post x
Navn

Min e-post:*

Min venns e-post:*

Melding:

QUINN COMPANY
Fresno, CA
+1 562 463 4795
Vis telefonnummer
Basis informasjon
MerkeCAT 415F2 IL
Quinn Company
GruppeTraktorgravere
Serie/VIN nummerPF400677
Lager nummerCCU001197
Katalog nummer10134174
Årsmodell2017
Timer2 613 t h
LandUSA
LagerstedFRESNO, USA
Pris
Pris eks. MVA65 000 USD
MVAInkluderer ikke fradragsberettiget moms
Pris inkl. MVA-
Detaljer
Ektrautstyr
BaldakinCanopy
BeskrivelseBATTERY, HEAVY DUTY
BOX, BLADE/SCARIFIER
BUCKET-MP, 1.3 YD3, PO
COUNTERWEIGHT, 198 LBS
COUNTERWEIGHT, 530 LBS
CUTTING EDGE, TWO PIECE
FAN, STANDARD CAB/ CANOPY
HITCH 3 POINT
HYDRAULICS, MP, 3FCN/5BNK
INSTRUCTIONS ANSI
KIT, DUAL TILT CYLINDER
LANE 2 ORDER
Online Owner's Manual
PACK, DOMESTIC TRUCK
PRODUCT LINK, SATELLITE PL631E
RADIO READY HEADLINER, CANOPY
RUST PREVENTATIVE APPLICATOR
SEAT BELT, 3" SUSPENSION
SECURITY SYSTEM, KEYPAD
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
TIRES,12.5 80/16.9-24, GY/TI
WORKLIGHTS (4) HALOGEN LAMPS
Tilstand
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1300
  • Yes
  • No
  • GOOD
  • Good
  • GoodTRANSMISSING GUARD BENT 3 TUBES
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
100
  • Yes
  • Yes
  • Yes
  • good
  • Good
operator station
1000
  • Yes
  • Yes
  • No
  • Yes
  • No
  • _____________
  • 100%
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMAY 2024
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • YesON SIDE BLOCK RED # NV3L98
  • No
  • No
  • No
  • RED OK
  • GOOD
  • OK
  • CLEAR
  • GoodNEW FILTER
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
700
  • No
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • No
  • No
  • No
  • Yes
  • Yes
  • OK
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1300
  • No
  • No
  • OK
  • POWER SHUTTLE
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSTALL 1980
  • Good
  • Good
  • GoodPOWER SHUTTLE
  • Good
steering
700
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
400
  • No
  • ALL GEARS
  • OK
  • Good
  • Good
  • Good
  • Good
hydraulics
700
  • No
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
900
  • 1.35 YDS.
  • 179792452
  • GOOD
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
600
  • No
  • OK
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • 83%
  • 12-5/80/18 16.9-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontCARLISLE2475NoNoNo
Left RearTITAN2990NoNoNo
Right FrontCARLISLE2990NoNoNo
Right RearTITAN2475NoNoNo
comments, misc. repairs, general remarks
  • PM 4 @ 2608
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Motor spesifikasjoner Revolusjonerende programvare for dimensjonering av generatorsett
Safety Services Sikkerhets tjenester Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems Power Systems De fleste kritiske behov møtt med de gode standarder
New Equipment Nye objekter Holdbart og pålitelig utstyr rett fra fabrikken
Financial Services Finansierings tjenester Få maskiner i arbeid, rakst, med Cat Finans
Cat Parts Cat® Deler Cat forhandler support og 24/7 dele bestilling