Hurtigsøk

CAT 3412C

CAT 3412C

Årsmodell
1997
Timer
h
E-post x
Navn

Min e-post:*

Min venns e-post:*

Melding:

MACALLISTER MACHINERY CO., INC
Indianapolis, IN
+1 3175452151
Vis telefonnummer
Basis informasjon
MerkeCAT 3412C
MacAllister Machinery
GruppeStasjonære generatorsett
Serie/VIN nummer81Z22122
Lager nummerEPU11351
Katalog nummer10155162
Årsmodell1997
Timer750 t h
LandUSA
LagerstedIndianapolis, USA
Pris
Pris eks. MVA80 000 USD
MVAInkluderer ikke fradragsberettiget moms
Pris inkl. MVA-
Detaljer
Effekt816 hk
Ytelse750 kVA
Frekvens60 Hz
BeskrivelseDESCRIPTION: 1997 Caterpillar 3412C Generator Set S#81Z22122, 600kW Standby/545kW Prime, 277/480V (12-Lead Reconnectable), 3PH, 60Hz, 1800RPM, 750 Hours, CAT 3412C Diesel Engine, Woodward 2301A Electronic Governor, Engine-Mounted Radiator, Standard Air Cleaner, Jacket Water Heater, Energenius 10A Battery Charger, 24V Electric Starter, Auto-Start/E-Stop, EMCP 2 Control Panel w/Local Annunciator, 1200A Circuit Breaker, Weather-Proof Enclosure w/ 2200-Gallon Sub-Base Fuel Tank.

SERVICE WORK: Generator Set Will Be Serviced and Load Tested to 100% Capacity.

DIMENSIONS:
Genset:
L – 237"
W – 98"
H – 148"
Weight: 35,000lbs.

Muffler:
L – 151”
W – 33”
H – 31”
Weight: 500lbs.
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.