Hurtigsøk

Caterpillar 938 BUCKET

Caterpillar 938 BUCKET

Årsmodell
2014
Timer
h
E-post x
Navn

Min e-post:*

Min venns e-post:*

Melding:

MILTON CAT
Milford, MA
+1 7747376569
Vis telefonnummer
Basis informasjon
MerkeCaterpillar 938 BUCKET
GruppeSkuffer
Serie/VIN nummer140500648
Lager nummerEQ242745
Katalog nummer10060886
Årsmodell2014
Timer1 t h
LandUSA
LagerstedMilford, USA
Pris
Pris eks. MVA3 900 USD
MVAInkluderer ikke fradragsberettiget moms
Pris inkl. MVA-
Detaljer
BeskrivelseBUCKET-GP, 3.8 YD3, PIN ON
FOR USE WITH: PIN-ON 938K/M.
Operator's Manual
WIDTH 2750 MM (108"). BASE EDGE
CAPACITY: 2.9 M3 (3.8 YD3) FILL FACTOR 100%
Tilstand
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general condition
200
  • No
  • No
  • 938K/M Wheel Loader
  • Good
  • Good
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.