Hurtigsøk

CAT 305 CB

CAT 305 CB

CAT Certified
Årsmodell
2021
Timer
h
E-post x
Navn

Min e-post:*

Min venns e-post:*

Melding:

CAROLINA CAT
Greensboro, NC
+1 704 596 8880
Vis telefonnummer
Basis informasjon
MerkeCAT 305 CB
Carolina CAT
GruppeMinigravere <7t
Serie/VIN nummer5G500194
Lager nummerR22-1521M
Katalog nummer10126226
Årsmodell2021
Timer2 738 t h
LandUSA
LagerstedGREENSBORO, USA
Pris
Pris eks. MVA49 500 USD
MVAInkluderer ikke fradragsberettiget moms
Pris inkl. MVA-
Detaljer
Ektrautstyr
KlimaanleggAir Conditioner
MotorkapslingerEngine Enclosures
LysLighting
Diesel med ultra-lavt svovelinnholdUltra Low Sulfur Diesel Fuel
Bom - 1 stkBoom - 1 Piece
GummibelteRubber Track
BeskrivelseCAB • AIR • BUCKET • DPF SERVICED

305 07A CR MHE DCA4A
305 07A CR MINI EXCAVATOR
305CR MINI EXCAVATOR
ALARM,TRAVEL
BELT,SEAT,3" RETRACTABLE
BLADE,ANGLE,BOCE
BOOM,SWING
CAB,WITH HEAT AND A/C
CAMERA,REAR VIEW
CAT KEY,WITH PASSCODE OPTION
CCU [CAT CERT USED]
CONTROL,QC,3 LINE
COUNTERWEIGHT,STANDARD
ELECTRICAL ARR,C1.7 HRC
ENGINE AR-PRIM
ENGINE SN#J4N01275
ENGINE,EPA TIER 4 FINAL
FILM,INC.CANADA
HOT LIST
HYDRAULIC OIL
INSTRUCTIONS, ANSI
INTEGRATED RADIO
LANE 1 ORDER
LIGHTS,LED
LIGHTS,LED,REAR
LINES,BOOM
LINES,STICK
LINKAGE BUCKET W/LIFTING EYE
MIRROR,CAB,RIGHT
MONITOR NEXT GEN, CAMERA READY
Online Owner's Manual
PRODUCT LINK, CELLULAR PL243
Protection 12 Month, 500 Hour, PT & Hyd ( + CVA )
SOFTWARE,2 WAY CONTROL
SOFTWARE,CODED START
SOFTWARE,PROPORTIONAL CONTROL
SOFTWARE,STICK STEER CONTROL
SPECIAL DISC ON LIST
Special Offers ( 2 ) PM 2 Kits
STICK,LONG,1-AUX,ANGLE BLD
TRACK,16",RUBBER BELT
WATER JACKET HEATER,120V
Fordeler
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Spesial tilbud ( 2 ) PM 2 Kits
Tilstand
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1000
  • YesClean for sale
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
300
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
operator station
1400
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • GoodLogged metering rail code at 2603 hours
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodDec 21
  • Good
  • Good
  • Good
engine
610
  • No
  • Yes
  • No
  • No
  • No
  • No
  • 270 hours on the service
  • N
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairDirty
  • Good
emissions
010
  • FairNo sign of a DPF service
cooling system
600
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1000
  • GoodBoom cylinder guard is missing
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • 78" 4 way blade _Good condition
boom
200
  • Good
  • Good
stick
200
  • Good
  • Good
bucket
320
  • Cat
  • 24"
  • FairWear bars thin
  • Good
  • Good
  • Good
  • Fair30% worn _ Retainers are coming loose
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGE90%
Track Frame - LeftGood
Track Frame - RightGood
Track Shoes (Width)16"
final drives
200
  • Good
  • Good
comments, misc. repairs, general remarks
  • 653 idle hours
general condition
  • Yes
  • YesLogged metering rail code at 2603 hours
  • Yes
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Motor spesifikasjoner Revolusjonerende programvare for dimensjonering av generatorsett
Safety Services Sikkerhets tjenester Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems Power Systems De fleste kritiske behov møtt med de gode standarder
New Equipment Nye objekter Holdbart og pålitelig utstyr rett fra fabrikken
Financial Services Finansierings tjenester Få maskiner i arbeid, rakst, med Cat Finans
Cat Parts Cat® Deler Cat forhandler support og 24/7 dele bestilling