Wacker LITE WAC - Lystårn - Anlegg - CATERPILLAR WORLDWIDE
Hurtigsøk

Wacker LITE WAC

Wacker LITE WAC

Årsmodell
2018
Timer
h
E-post x
Navn

Min e-post:*

Min venns e-post:*

Melding:

BOYD CAT COMPANY
Ashland, KY
+1 502 244 5700
Vis telefonnummer
Basis informasjon
MerkeWacker LITE WAC
Boyd Cat Company
GruppeLystårn
Serie/VIN nummerWNCLTV02HPUM03369
Lager nummerEQ00141106
Katalog nummer10181172
Årsmodell2018
Timer5 695 t h
LandUSA
LagerstedAshland, USA
Pris
Pris eks. MVA4 900 USD
MVAInkluderer ikke fradragsberettiget moms
Pris inkl. MVA-
Detaljer
Beskrivelse- Run Time Full Load with Lights & Genset Running: 64.3 Hrs
101" L x 58" W x 99" H - Weight (full) 1,790 lbs
Engine: Kubota Diesel 13.1 HP Model D1005 Liquid Cooled 3 Cylinder
Fuel Tank Capacity: 45.8 Gal - Fuel Usage ... Full Load .68 gal/hr
Mecc Alte Genset: 6kW - Lamps: Metal Halide - Four 1,000 watt lights
Oil Tank Capacity: 5.4 QT
ONE 120V DUPLEX
Option: Electric Winch
Poly Enclosure - Sound Level 68.3 dB(A)
Run Time (Lights Only): 104.3 Hours
Tow behind single axle trailer with foldable tongue
Wacker Compact Lightower Model LTV6K - Vertical 23 ft Mast
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Motor spesifikasjoner Revolusjonerende programvare for dimensjonering av generatorsett
Safety Services Sikkerhets tjenester Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems Power Systems De fleste kritiske behov møtt med de gode standarder
New Equipment Nye objekter Holdbart og pålitelig utstyr rett fra fabrikken
Financial Services Finansierings tjenester Få maskiner i arbeid, rakst, med Cat Finans
Cat Parts Cat® Deler Cat forhandler support og 24/7 dele bestilling