Hurtigsøk

CAT 262D HF

CAT 262D HF

Årsmodell
2016
Timer
h
E-post x
Navn

Min e-post:*

Min venns e-post:*

Melding:

WAGNER EQUIPMENT CO
Windsor, CO
+1 303 900 5875
Vis telefonnummer
Basis informasjon
MerkeCAT 262D HF
WAGNER EQUIPMENT CO.
GruppeKompaktlastere
Serie/VIN nummerDTB05646
Lager nummer501278
Katalog nummer4905201
Årsmodell2016
Timer3 452 t h
LandUSA
LagerstedWindsor, USA
Pris
Pris eks. MVA60 000 USD
MVAInkluderer ikke fradragsberettiget moms
Pris inkl. MVA-
Detaljer
Ektrautstyr
KIT, CAMERA REAR VIEWKIT, CAMERA REAR VIEW
STEERING, STANDARDSTEERING, STANDARD
**NEW SET OF SOLID TIRES**NEW SET OF SOLID TIRES
**OLD TIRES AND RIM TO GO WITH****OLD TIRES AND RIM TO GO WITH**
*NEW ENGINE @ 3447 HRS.*NEW ENGINE @ 3447 HRS.
2016 CATERPILLAR 262D SKID STEER2016 CATERPILLAR 262D SKID STEER
5" DISPLAY, ADVANCED, LCD5" DISPLAY, ADVANCED, LCD
BATTERY,XTRA HVY DUTY 1000BATTERY,XTRA HVY DUTY 1000
BUCKET-GP, BOCE 74"(EDGE FLIPPEDBUCKET-GP, BOCE 74"(EDGE FLIPPED
CONTROL, ISO, PROP, WTCONTROL, ISO, PROP, WT
COUNTERWEIGHT,MACHINE,EXTERNALCOUNTERWEIGHT,MACHINE,EXTERNAL
DUAL SELF LEVELING, (ILEV)DUAL SELF LEVELING, (ILEV)
ENGINE,C3.3B DIT, 74HP, TIER 4ENGINE,C3.3B DIT, 74HP, TIER 4
FAN, COOLING, DEMANDFAN, COOLING, DEMAND
HEATER, ENGINE COOLANT, 120VHEATER, ENGINE COOLANT, 120V
HIGH FLOW XPS 32GPM (120LPM)HIGH FLOW XPS 32GPM (120LPM)
LIGHTS, HALOGEN WORK (4)LIGHTS, HALOGEN WORK (4)
QUICK COUPLER, ELECTRICQUICK COUPLER, ELECTRIC
ROPS,ENCLOSED W/AC,HEAT,DEF,(C3)ROPS,ENCLOSED W/AC,HEAT,DEF,(C3)
SEAT BELT, 2"SEAT BELT, 2"
SEAT,AIR SUSP CLOTH, HEATSEAT,AIR SUSP CLOTH, HEAT
TWO SPEED WITH RIDE CONTROLTWO SPEED WITH RIDE CONTROL
AS IS / AS RECEIVEDAS IS / AS RECEIVED
262D SSL TIER 4 FINAL HRC262D SSL TIER 4 FINAL HRC
DOOR, CAB, POLYCARBONATE, WIPERDOOR, CAB, POLYCARBONATE, WIPER
PACKAGE, PERFORMANCE, (H3)PACKAGE, PERFORMANCE, (H3)
RADIO READYRADIO READY
HYDRAULICS, PROPORTIONALHYDRAULICS, PROPORTIONAL
Beskrivelse**NEW SET OF SOLID TIRES
**OLD TIRES AND RIM TO GO WITH**
*NEW ENGINE ... 3447 HRS.
2016 CATERPILLAR 262D SKID STEER
262D SSL TIER 4 FINAL HRC
5" DISPLAY, ADVANCED, LCD
AS IS / AS RECEIVED
BATTERY,XTRA HVY DUTY 1000
BUCKET-GP, BOCE 74"(EDGE FLIPPED
CONTROL, ISO, PROP, WT
COUNTERWEIGHT,MACHINE,EXTERNAL
DOOR, CAB, POLYCARBONATE, WIPER
DUAL SELF LEVELING, (ILEV)
ENGINE,C3.3B DIT, 74HP, TIER 4
FAN, COOLING, DEMAND
HEATER, ENGINE COOLANT, 120V
HIGH FLOW XPS 32GPM (120LPM)
HYDRAULICS, PROPORTIONAL
KIT, CAMERA REAR VIEW
LIGHTS, HALOGEN WORK (4)
Online Owner's Manual
PACKAGE, PERFORMANCE, (H3)
QUICK COUPLER, ELECTRIC
RADIO READY
ROPS,ENCLOSED W/AC,HEAT,DEF,(C3)
SEAT BELT, 2"
SEAT,AIR SUSP CLOTH, HEAT
TWO SPEED WITH RIDE CONTROL
WORKTOOL HARNESS
Tilstand
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1000
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
200
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
1500
  • Yes
  • Yes
  • Yes
  • Yes
  • GoodDoes not blow real cold
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
500
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
600
  • No
  • Female auxiliary quick coupler is leaking oil
  • Good
  • GoodLeft hand lift cylinder in certain to sleep at Rod seals
  • Good
  • Good
  • Good
  • Good
bucket
430
  • 74” bucket
  • Good
  • Fair
  • Good
  • FairThin just flipped
  • Good
  • Fair
  • Good
tires
  • No
  • No
  • 50% tires
  • All four tires have been recapped. And all four of the wheels are dinged up around the beads, but all tires hold air just fine
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front50YesNoNo
Left Rear50YesNoNo
Right Front50YesNoNo
Right Rear50YesNoNo
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Motor spesifikasjoner Revolusjonerende programvare for dimensjonering av generatorsett
Safety Services Sikkerhets tjenester Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems Power Systems De fleste kritiske behov møtt med de gode standarder
New Equipment Nye objekter Holdbart og pålitelig utstyr rett fra fabrikken
Financial Services Finansierings tjenester Få maskiner i arbeid, rakst, med Cat Finans
Cat Parts Cat® Deler Cat forhandler support og 24/7 dele bestilling