Hurtigsøk

CAT 259D3 CB

CAT 259D3 CB

CAT Certified
Årsmodell
2020
Timer
h
E-post x
Navn

Min e-post:*

Min venns e-post:*

Melding:

CAROLINA CAT
Greensboro, NC
+1 704 596 8880
Vis telefonnummer
Basis informasjon
MerkeCAT 259D3 CB
Carolina CAT
GruppeKompaktlastere
Serie/VIN nummerCW904375
Lager nummerPCW94375
Katalog nummer4745368
Årsmodell2020
Timer2 334 t h
LandUSA
LagerstedGREENSBORO, USA
Pris
Pris eks. MVA45 000 USD
MVAInkluderer ikke fradragsberettiget moms
Pris inkl. MVA-
Detaljer
Ektrautstyr
KlimaanleggAir Conditioner
LysLighting
ROPS - VedlagtROPS - Enclosed
Diesel med ultra-lavt svovelinnholdUltra Low Sulfur Diesel Fuel
Radio - BluetoothRadio - Bluetooth
SelvnivelleringSelf Leveling
HK-festetype - HydrauliskCoupler Type - Hydraulic
Varmeapparat/defrosterHeater / Defroster
2-trinns kjøring2 Speed Travel
Hjelpehydraulikkstrøm - Standard flytAuxiliary Hydraulics Flow - Standard Flow
BeskrivelseCAB • AIR • STANDARD HYDRAULICS • GP BUCKET • 16" TRACKS • 2 SPEED • HYDRAULIC QUICK COUPLER

*CONTROL, ISO, PROP, WT
*DISPLAY, ADVANCED, LCD, CAMERA
*FAN, COOLING, DEMAND
*FILM, TWO SPEED
*HYDRAULICS, PERFORMANCE, (H2)
*LIGHTS, LED
*QUICK COUPLER, HYDRAULIC
*RADIO, AM/FM, BLUETOOTH
*ROPS, ENCLOSED WITH A/C (C3)
*SEAT,AIR SUSPENSION,CLOTH,HEAT
BATTERY,HD,DISCONNECT, 850 CCA
CAB PACKAGE, PRO PLUS
CCU [CAT CERT USED]
CERTIFICATION ARR, P65
COUNTERWEIGHT,MACHINE,EXTERNAL
DOOR, CAB, POLYCARBONATE
ENG SN# 8KW6879
HOT LIST
INSTRUCTIONS, ANSI, USA
LANE 3 ORDER
Online Owner's Manual
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR PL243
Protection 12 Month, 500 Hour, PT & Hyd ( + CVA )
REAR LIGHTS
RIDE CONTROL, NONE
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 2"
SERIALIZED TECHNICAL MEDIA KIT
Special Offers ( 2 ) PM 2 Kits
TRACK,RUBBER,400MM(15.7IN)BLCK
Fordeler
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Spesial tilbud ( 2 ) PM 2 Kits
Tilstand
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
830
  • YesClean for sale
  • FairLeft cab corner dent
  • Good
  • Good
  • Good
  • FairFill screen missing
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairCoupler and cab step ding
safety items
500
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • GoodEROPS Cab corner dent
  • GoodJune 23
operator station
1600
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
701
  • No
  • Yes
  • No
  • No
  • No
  • No
  • N
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorPacked
  • Good
  • Good
emissions
100
  • GoodIt will need a Ash service soon
cooling system
800
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
620
  • Good
  • Good
  • Good
  • Good
  • FairFish eye bushings are dry
  • Good
  • FairRecent logged speed sensor codes _Check wiring and sensors
  • Good
hydraulics
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
111
  • Good
  • FairLift linkage retainer is loose _Left side
  • PoorLower coupler tube weld is cracked
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Percentage Worn10 to 15%
Track / Belt Width16"
IdlersGood
RollerGood
Roller FrameGood
SprocketGoodSlight wear
Track / Belt ConditionGood
general condition
  • Yes
  • YesLogged engine codes
  • Yes
  • No
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Motor spesifikasjoner Revolusjonerende programvare for dimensjonering av generatorsett
Safety Services Sikkerhets tjenester Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems Power Systems De fleste kritiske behov møtt med de gode standarder
New Equipment Nye objekter Holdbart og pålitelig utstyr rett fra fabrikken
Financial Services Finansierings tjenester Få maskiner i arbeid, rakst, med Cat Finans
Cat Parts Cat® Deler Cat forhandler support og 24/7 dele bestilling