Volvo L220H - Hjullastere - Anlegg - CATERPILLAR WORLDWIDE
Hurtigsøk

Volvo L220H

Volvo L220H

Årsmodell
2017
Timer
h
E-post x
Navn

Min e-post:*

Min venns e-post:*

Melding:

WAGNER EQUIPMENT CO
Albuquerque, NM
+1 303 900 5875
Vis telefonnummer
Basis informasjon
MerkeVolvo L220H
WAGNER EQUIPMENT CO.
GruppeHjullastere
Serie/VIN nummerVCEL220HA00002704
Lager nummer522905
Katalog nummer10181972
Årsmodell2017
Timer10 958 t h
LandUSA
LagerstedAlbuquerque, USA
Pris
Pris eks. MVA125 000 USD
MVAInkluderer ikke fradragsberettiget moms
Pris inkl. MVA-
Detaljer
Beskrivelse10958 GD 1/14/25
2017 VOLVO L220H WHEEL LOADER
ANTI-THEFT SECURITY SYSTYEM
AS IS / AS RECEIVED
BACK-UP CAMERA,& MONITOR, BEACON
BATTERIES 24V/80A, KEYPAD START
BUCKET-GP, 7.5CYD BOCE PO
COUNTERWEIGHT-BUMPER, FLOOR MAT
DELUXE INSTRUMENT PANEL W/EMS
DIFFERENTIAL,LOCK FRT/RR CONV
DOME LIGHT, WASHER-WIPERS,FRT/RR
ENCLOSED CAB W/AC,HEAT,DEF,ROPS
ENGINE,D13J,12.8L,375HP, TIER 4
ENGINE-EIS,RIM-PULL,CREEPR, AUTO
EXTERIOR MIRROS,LH/RH,GRAB IRONS
FENDERS,STEEL & POLY
LDR JOYSTICK & WHEEL OPERATION
LIGHTING, HALOGEN CAB & WORK
RADIO,AM-FM-BLTH.ACTIVE CARE SYS
REARVIEW MIRROR, 12 PWR PORTS,
RECOVERY HITCH & PIN, HEADLINER
RIDE CONTROL, AUTO LUBE,CE PLATE
SEAT,CLOTH,AIR SUSP. W/3" BELT
SLIDING WINDOW.RH, TRANS.GUARD
STANDARD LIFT W/Z-BAR/GP BOOM
TIE DOWN & LIFTING EYES,
TIRES,MICHELIN 29.5R25 @80%
TRANSMSSION, APS 4F-4R
TRAVEL ALARM, FIRE EXTINGUISHER
VANDALISM PROTECTION , TOOL BOX
WET DISC BRAKE, LOAD SENSING
Tilstand
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
960
  • Yes
  • Missing vent louvers, decals falling off glass, window seal missing, joy stick operation not working, ac / heater not working, engine oil leaks on lines, air leak on valve, transmission oil leaks, some lights not working, covers missing in cab,
  • Good
  • Good
  • Fair
  • Fair
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • Fair
  • Good
  • Good
  • Good
safety items
311
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Seat belt not mounted properly with hardware, mud flaps ripped, switches have wear, battery cover missing, hood screens missing, auto lube not working, grease lines broken,
  • Good
  • Fair
  • Good
  • Good
  • Poor
operator station
1562
  • 50%
  • No
  • No
  • Poor
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Poor
  • Good
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Fair
engine
720
  • No
  • No
  • Yes
  • No
  • No
  • Yes
  • Yes
  • No
  • 10961
  • Normal
  • Normal
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
emissions
310
  • No
  • No
  • Good
  • Good
  • Good
  • Fair
cooling system
630
  • No
  • No
  • No
  • Yes
  • 10961
  • Low coolant, serpentine belt dry and cracked,
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
electrical, starting and charging system
411
  • Yes
  • Beacon not working,
  • Good
  • Good
  • Poor
  • Good
  • Good
  • Fair
transmission
870
  • No
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • Fair
  • Good
  • Fair
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • Fair
steering
720
  • Fair
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
310
  • Yes
  • No
  • Brakes are weak low pressure
  • Good
  • Good
  • Good
  • Fair
hydraulics
611
  • Yes
  • Hydraulic lines weathered & seeping, kick out not working,
  • Poor
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
530
  • Yes
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Fair
  • Good
  • Fair
tires
  • No
  • Tires have deep cuts & chunks missing,
  • 29.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelin40NoYesYes
Left RearMichelin40NoYesYes
Right FrontMichelin40NoYesYes
Right RearMichelin40NoYesYes
comments, misc. repairs, general remarks
  • Machine is in a low fair to poor condition,
general condition
120
  • Yes
  • Yes
  • Yes
  • Yes
  • P&B have play, P&B make noise & dry, machine has idle timer, paint & decals faded / weathered, hood actuator intermittent, hard starting,
  • Fair
  • Good
  • Fair
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Motor spesifikasjoner Revolusjonerende programvare for dimensjonering av generatorsett
Safety Services Sikkerhets tjenester Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems Power Systems De fleste kritiske behov møtt med de gode standarder
New Equipment Nye objekter Holdbart og pålitelig utstyr rett fra fabrikken
Financial Services Finansierings tjenester Få maskiner i arbeid, rakst, med Cat Finans
Cat Parts Cat® Deler Cat forhandler support og 24/7 dele bestilling