Volvo L120H - Hjullastere - Anlegg - CATERPILLAR WORLDWIDE
Hurtigsøk

Volvo L120H

Volvo L120H

Årsmodell
2018
Timer
h
E-post x
Navn

Min e-post:*

Min venns e-post:*

Melding:

WAGNER EQUIPMENT CO
El Paso, TX
+1 303 900 5875
Vis telefonnummer
Basis informasjon
MerkeVolvo L120H
WAGNER EQUIPMENT CO.
GruppeHjullastere
Serie/VIN nummerVCEL120HC0S632297
Lager nummer534076
Katalog nummer10178704
Årsmodell2018
Timer6 338 t h
LandUSA
LagerstedEl Paso, USA
Pris
Pris eks. MVA90 000 USD
MVAInkluderer ikke fradragsberettiget moms
Pris inkl. MVA-
Detaljer
Beskrivelse2017 VOLVO L120H WHEEL LOADER
6338/12/27/24
AM-FM RADIO / COUNTERWEIGHT,STD
AS IS / AS RECEIVED
BOOM-GP W/DUAL ARM TP LINKAGE
BUCKET-GP 116" 4.3YD3 BOE, PO
COUPLER,HYDRAULIC (UNLOCKING ?)
ENCLOSED CAB W/AC,HEAT,DEF,ROPS,
ENGINE,D8J, 7.8L, 272HP, TIER 4
EXTERIOR MIRRORS,RH/LH,AUTO LUBE
FENDERS,STEEL & POLY,FRT/RR
FLOOR MAT, SLIDING WINDOWS
HEADLINER W/INTERIOR LIGHT,
LIGHTING,HALOGEN WORK & BRAKE
POWER SUPPLY,24V/170A,DISCONNECT
PT GUARDS, WET DISC BRAKES,
REARVIEW CAMERA W/DISPLAY
RECOVERY HITCH & BUMPER W/PIN
RIDE CONTROL,LOAD SENSING STEER
SEAT,SUSPENSION CLOTH W/3" BELT
STANDARD LIFT / DIFF,LOCK-UNLOCK
STD LCD INSTRUMENT PANEL W/EMS
TIRES,BRIDGESTONE 23.5R25
TRANSMISSION,AUTO SFT HTE206C
TRAVEL ALARM, SAFETY BEACON,
WET WASHER-WIPERS, SUN SHADE
WHEEL & JOYSTICK CONTROLS
Tilstand
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1160
  • Yes
  • Rear light cover and counterweight damaged L/H, multiple lights out, steps damaged, plastics faded and scratched, steering cylinder has fluid residue from wiper seal, transmission leaks, hyd. Hoses weathered and cracked, hose brackets damaged,
  • Good
  • Fair
  • Good
  • Fair
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Fair
safety items
410
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • P&b are dry, p&b have play, fenders damaged, tires dry rot one has deep cuts on sidewall,
  • Good
  • Good
  • Good
  • Fair
  • Good
operator station
1740
  • 100
  • 25
  • Yes
  • Yes
  • Fair
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • Good
engine
900
  • Yes
  • No
  • No
  • No
  • Yes
  • No
  • 6338
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
400
  • No
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • Yes
  • 6338
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
610
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
transmission
1320
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
910
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
1500
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
820
  • Yes
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
540
  • Yes
  • Good
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Fair
final drives
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 10
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontBridgestone15NoYesYes
Left RearBridgestone15NoYesYes
Right FrontBridgestone15NoYesYes
Right RearBridgestone10NoYesYes
comments, misc. repairs, general remarks
  • Aur brake pressure lost after depressing pedal, quick coupler does not unlock during inspection, machine is in fair condition.
general condition
300
  • Yes
  • Yes
  • Yes
  • Yes
  • Dirt inside intake, engine oil leaks, seat has a hole, paint and decals weathered and scratched, ac control damaged, seat belt out dated, ac vents damaged, could not test ac due to nob broken, active and logged codes,
  • Good
  • Good
  • Good
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Motor spesifikasjoner Revolusjonerende programvare for dimensjonering av generatorsett
Safety Services Sikkerhets tjenester Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems Power Systems De fleste kritiske behov møtt med de gode standarder
New Equipment Nye objekter Holdbart og pålitelig utstyr rett fra fabrikken
Financial Services Finansierings tjenester Få maskiner i arbeid, rakst, med Cat Finans
Cat Parts Cat® Deler Cat forhandler support og 24/7 dele bestilling