Hurtigsøk

CAT 950H

CAT 950H

Årsmodell
2008
Timer
h
E-post x
Navn

Min e-post:*

Min venns e-post:*

Melding:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Vis telefonnummer
Basis informasjon
MerkeCAT 950H
WAGNER EQUIPMENT CO.
GruppeHjullastere
Serie/VIN nummerK5K01961
Lager nummer510932
Katalog nummer10061003
Årsmodell2008
Timer12 617 t h
LandUSA
LagerstedAurora, USA
Pris
Pris eks. MVA93 000 USD
MVAInkluderer ikke fradragsberettiget moms
Pris inkl. MVA-
Detaljer
Ektrautstyr
PRODUCT LINKPRODUCT LINK
Beskrivelse12167/06/12/23
2-BATTERIES 1400CCA,W/DISCONNECT
2008 CATERPILLAR 950H LOADER
950H SEWER & WATER (SW) MA 2
950H WHEEL LOADER
AIR CONDITIONER,HEATEER,DEFROST
AS IS / AS RECEIVED
BUCKET-GP, 3.75 CYD (QC)
CARRIAGE, FORK, 96",
CONVERSION AR - POWER
COUNTERWEIGHT, ADDITIONAL
CUTTING EDGE, BOLT-ON
DIFFERENTIAL,LIMITED SLIP,FRNT
ENCLOSED CAB W/ROPS,HEADLINER,
ENGINE AUTO IDLE/SHUTDOWN
ENGINE,C7, 200HP, TIER 3
FENDERS,FRONT &REAR EXTENS.
FLOOR MAT,TRAVEL ALARM,SUN VISOR
FRT/RR WASHER WIPERS,
HITCH,DRAWBAR W/PIN
INSTRUMENT PANEL,W/COMPLETE EMS
LIGHTING,HALOGEN WORK (4)
LIGHTS, DIRECTIONAL SW
LOAD SENSING, STEER
MIRRORS, EXTERNAL
Online Owner's Manual
PRESSURE TAPS, REMOTE
QUICK COUPLER, HYD. HORIZ. PIN
RADIO,READY, DOME LIGHT,
RIDE CONTROL, 2 VALVE
SEAT,COMFORT AIR CLOTH W/2"BELT
SLIDING SIDE WINDOWS, RV MIRROR,
STARTING AID, ETHER
TC, TD, RETARDER
TINE GROUP, 72"
TIRES, 23.5 R25 @50%
TRANSMISSION,PWR SF 4F-4R
WET DISC BRAKES, IBS-ALL
Z-BAR LINKAGE,W/TILT LEVER
Tilstand
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1072
  • Yes
  • No
  • FairLots of rust. Roof broken.
  • Good
  • Good
  • FairFaded and scratched
  • Good
  • PoorSide panels missing
  • PoorBoth rear fenders very beat up
  • Good
  • Good
  • Good
  • Good
  • FairEngine side panels missing. Left rear access panel broken
  • FairLots of rust. Counterweight scratched up pretty badly
  • Good
  • Good
  • Fair
  • Good
  • Fair
  • FairHardware missing on Main ladder. All steps bent.
safety items
422
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Poor
  • Good
  • Fair
  • FairButton on control panel working, button on steering wheel not.
  • PoorPark brake will not engage
  • Good
  • Good
  • Good
gauges, operator station, console
1172
  • Yes
  • No
  • No
  • No
  • No
  • YesGetting pretty worn out
  • FairDoes not blow cold air
  • FairCracked at most mounting points. Auxiliary power outlet missing.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRight mirror being held on by electrical tape
  • Good
  • PoorNot working
  • Good
  • FairSteering column guard missing
  • PoorNot working
  • Good
  • FairRight arm wrist pretty worn out. Left adjustment knob missing
  • FairA couple of the switches are missing labels
  • FairFront window cracked
  • Good
engine
1000
  • No
  • YesEvidence that theres been a lot of oil coming out of dipstick tube
  • No
  • Yes
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Yes
  • No
  • Lots of black smoke at start up. Gray smoke when revved
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
710
  • No
  • No
  • No
  • Good
  • Good
  • FairTicking noise from fan indicates the blades are hitting the shroud
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
511
  • No
  • Yes
  • Good
  • Good
  • PoorBeacon has been broken off
  • FairLeft front flash are not illuminating.
  • Good
  • Good
  • Good
torque converter
400
  • No
  • Good
  • Good
  • Good
  • Good
transmission
1500
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
810
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairA lot of side wobble in linkage
  • Good
  • Good
  • Good
brake
1102
  • No
  • No
  • Good
  • Good
  • Good
  • PoorPark brake will not set possibly due to stoppage in the cable
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorPark brake will not set
  • Good
  • Good
  • Good
axle assemblies
300
  • No
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
hydraulics
911
  • No
  • PoorNot working
  • FairAuto lift works, tilt kick out does not
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • YesNo ID tag
bucket
521
  • No
  • Yes
  • No ID tag
  • FairHell plates worn down to Bucket bottom
  • Good
  • PoorA lot of play in the keeper pin bosses
  • FairRight side slightly bent
  • Good
  • Good
  • Good
  • Good
tires
  • No
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelin XHA22964NoNoNo
Left RearMichelin XADN E3T2654NoNoNo
Right FrontMichelin XHA21022NoNoNo
Right RearBridgestone vsteel M traction1638NoNoNo
comments, misc. repairs, general remarks
  • Additional photos
general condition
300
  • No
  • Yes
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Motor spesifikasjoner Revolusjonerende programvare for dimensjonering av generatorsett
Safety Services Sikkerhets tjenester Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems Power Systems De fleste kritiske behov møtt med de gode standarder
New Equipment Nye objekter Holdbart og pålitelig utstyr rett fra fabrikken
Financial Services Finansierings tjenester Få maskiner i arbeid, rakst, med Cat Finans
Cat Parts Cat® Deler Cat forhandler support og 24/7 dele bestilling