Hurtigsøk

CAT 950GC FC

CAT 950GC FC

Årsmodell
2018
Timer
h
E-post x
Navn

Min e-post:*

Min venns e-post:*

Melding:

WAGNER EQUIPMENT CO
Albuquerque, NM
+1 303 900 5875
Vis telefonnummer
Basis informasjon
MerkeCAT 950GC FC
WAGNER EQUIPMENT CO.
GruppeHjullastere
Serie/VIN nummerM5T01413
Lager nummer461103
Katalog nummer4415955
Årsmodell2018
Timer6 516 t h
LandUSA
LagerstedAlbuquerque, USA
Pris
Pris eks. MVA199 100 USD
MVAInkluderer ikke fradragsberettiget moms
Pris inkl. MVA-
Detaljer
Ektrautstyr
KJØRESTYRINGRIDE CONTROL
MotorEngine
Beskrivelse3 VALVE HYDRAULIC SYSTEM
3783 BW 6/17/22
AIR CONDITIONING, MANUAL C
AIR INLET STANDARD, RAIN CAP
AMB TEMP CAPABILITY TO 47C
ANSI DECALS
AXLES, OPEN/OPEN
BATTERIES, STANDARD HRC
BKT GP ST 114" 4.0 YD3 FUS
BRAKE PEDAL, STANDARD
BYPASS VALVE
CAT CERTIFIED USED
COUNTERWEIGHT, 1368KG, STD
CUTTING EDGE, BOLT-ON
ETHER STARTING AID
FAN, STANDARD
HYDRAULICS, 3V RC ANSI
JACKET WATER HEATER 120V
LINKAGE, STANDARD, 3V/QC
LUBRICATION MANUAL
NO TOOLBOX
Online Owner's Manual
OPEN FRONT DIFFERENTIAL
OPEN REAR DIFFERENTIAL
PKG, COLD WEATHER (AM-N)
PRICE UPDATE 2/03/23 VIA U1C2700
PRODUCT LINK, CELLULAR PL641
QUICK COUPLER CONTROL
QUICK COUPLER, FUSION
RADIO, AM/FM
REGIONAL PKG, USA
ROADING LIGHTS STANDARD
SEAT BELT, 3", AUTO-ANTI-CINCH
SERIALIZED TECHNICAL MEDIA KIT
SINGLE AXIS LEVERS W/FNR, 3V C
STEERING SYST, STANDARD
SUN VISOR, REAR
SUSPENSION SEAT, AIR
TIRES, 23.5R25 MA MS302 ** L3
WARNING BEACON, LED
WORKING LIGHTS, HALOGEN
Tilstand
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1200
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
410
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • FairDate?
gauges, operator station, console
1200
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
510
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Normal
  • Normal
  • Normal
  • FairNormal wear
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
610
  • No
  • No
  • No
  • FairNormal wear
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1100
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
500
  • Yes
  • Good
  • Good
  • Good
  • Good
  • GoodWet
axle assemblies
300
  • Good
  • Good
  • Good
hydraulics
500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • None
bucket
  • No bucket at time of inspection
final drives
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 25-30%
  • 23.5-25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMaxamNoNoYes
Left RearMaxamNoYesNo
Right FrontMaxamNoYesNo
Right RearMaxamNoYesNo
general condition
300
  • Yes
  • Yes
  • Good
  • Good
  • Good
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Motor spesifikasjoner Revolusjonerende programvare for dimensjonering av generatorsett
Safety Services Sikkerhets tjenester Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems Power Systems De fleste kritiske behov møtt med de gode standarder
New Equipment Nye objekter Holdbart og pålitelig utstyr rett fra fabrikken
Financial Services Finansierings tjenester Få maskiner i arbeid, rakst, med Cat Finans
Cat Parts Cat® Deler Cat forhandler support og 24/7 dele bestilling