Hurtigsøk

CAT 914K

CAT 914K

CAT Certified
Årsmodell
2021
Timer
h
E-post x
Navn

Min e-post:*

Min venns e-post:*

Melding:

TERRA CAT
Napier
+64 39832450
Vis telefonnummer
Basis informasjon
MerkeCAT 914K
Terra Cat
GruppeHjullastere
Serie/VIN nummerBF400418
Lager nummerEQ052222
Katalog nummer10092827
Årsmodell2021
Timer397 t h
LandNew Zealand
LagerstedNapier, New Zealand
Pris
Pris eks. MVA107 212 USD
MVA (15%)16 082 USD
Pris inkl. MVA123 293 USD
Detaljer
Ektrautstyr
KlimaanleggAir Conditioner
Hjelpehydraulikk - 3. ventilAuxiliary Hydraulics - 3rd Valve
SkuffeBucket
Løft - StandardLift - Standard
HK-feste - RaskCoupler - Quick
Product LinkProduct Link
BakkameraRear View Camera
LysLighting
ROPS - VedlagtROPS - Enclosed
SpeilMirrors
BlinklysBeacon
HK-festetype - HydrauliskCoupler Type - Hydraulic
Radio - AM FM-radioRadio - AM FM Radio
Styringstype - HjulSteering Type - Wheel
Automatisk smøringAuto Lube
Gafler - PallForks - Pallet
BeskrivelseOnline Owner's Manual
Protection Used EPP 12mths/3000hrs Power Train & Hydraulics
REVERSE ALARM
ROADING FENDERS
ROADING LIGHTS
Tilstand
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
2000
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
600
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
2000
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • No
  • Red
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
700
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1400
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
900
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
1300
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
axle assemblies
300
  • Good
  • Good
  • Good
tires
  • No
  • 55%
  • 17.5-25
general condition
300
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Motor spesifikasjoner Revolusjonerende programvare for dimensjonering av generatorsett
Safety Services Sikkerhets tjenester Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems Power Systems De fleste kritiske behov møtt med de gode standarder
New Equipment Nye objekter Holdbart og pålitelig utstyr rett fra fabrikken
Financial Services Finansierings tjenester Få maskiner i arbeid, rakst, med Cat Finans
Cat Parts Cat® Deler Cat forhandler support og 24/7 dele bestilling