CAT 980-14XE - Hjullastere - Anlegg - CATERPILLAR WORLDWIDE
Hurtigsøk

CAT 980-14XE

CAT 980-14XE

CAT Certified
Årsmodell
2022
Timer
h
E-post x
Navn

Min e-post:*

Min venns e-post:*

Melding:

ZIEGLER CAT
Mountain Iron, MN
+1 612 246 7500
Vis telefonnummer
Basis informasjon
MerkeCAT 980-14XE
Ziegler CAT
GruppeHjullastere
Serie/VIN nummerXE300211
Lager nummerEQ0018542
Katalog nummer10127474
Årsmodell2022
Timer3 720 t h
LandUSA
LagerstedMOUNTAIN IRON, USA
Pris
Pris eks. MVA419 000 USD
MVAInkluderer ikke fradragsberettiget moms
Pris inkl. MVA-
Detaljer
Ektrautstyr
AkseloljekjølerAxle Oil Cooler
BeskrivelseCat Certified Used, 12 month 1000 hour Powertrain and Hydraulic Warranty, 24 month 500 hour Parts CVA

Recent services:
PM2 at 3096 hours
PM4 at 2617 hours

980 XE 14A WHEEL LOADER
AIR INLET STANDARD, RAIN CAP
ANTIFREEZE, -50C (-58F)
AXLES, LSD/OPEN, AOCR
BKTA GP ST 137" 7.75YD3 PO
CAB, PREMIUM STRG JOYSTICK
CAMERA, DEDICATED MULTI-VIEW
Cat Certified Used includes 1yr/1000 PT and HYD with 2yr CVA
COOLING CORES, 6 FPI
COUNTERWEIGHT, AGGREGATE
Customer Value Agreement (CVA) 2 year / 24 month CVA
FAN, STANDARD
FENDERS, ROADING
FILTRATION, STANDARD
FUEL TANK, FAST FILL READY
GUARD, CRANKCASE
GUARD, POWERTRAIN
HYDRAULIC OIL, STANDARD
HYDRAULICS, 2V RC
LANE 3 ORDER
LEVERS 2V, STEERING JOYSTICK
LIGHT, SEAT BELT WARNING
LIGHTS, LED PREMIUM
LIGHTS, REVERSING STROBE
LIGHTS, SERVICE/ACCESS
LINKAGE, STANDARD LIFT
LUBRICATION, MANUAL, STD/HL
NO QUICK COUPLER READY
OBJECT DETECTION
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR PLE643
Protection Powertrain, hydraulic and Technology coverage thru 4-27-2025 or 6000 hours
REGIONAL PACK, AM-N, LHD JSTK
SERIALIZED TECHNICAL MEDIA KIT
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STARTING, COLD
STEERING, STANDARD
TECHNOLOGY, PAYLOAD, ASSIST
TIRES, 29.5R25 MX XHA2 ** L3
WINDOWS, STANDARD
Fordeler
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Kundeverdiavtale 2 year / 24 month CVA
Tilstand
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1700
  • THE MACHINE IS STRAIGHT & CLEAN.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
600
  • Yes
  • YesCERTIFICATION IS IN PLACE.
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • GoodTHE ROPS ARE CLEAN.
  • GoodNEW
  • Good
operator station
2110
  • 100%
  • 100%
  • Yes
  • GoodCOOLING.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodACCURATE
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodBT & USB
  • Good
  • Good
  • Good
  • Good
  • FairCHIP IN THE LOWER PART OF FRONT WINDOW.
  • Good
engine
900
  • No
  • YesTIER 4 FINAL.
  • No
  • No
  • No
  • No
  • No
  • THE ENGINE IS RUNNING SMOOTH WITH GOOD POWER.
  • NORMAL
  • NORMAL
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
400
  • No
  • No
  • THE EMISSIONS SYSTEM IS FUNCTIONING NORMAL.
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • Yes
  • THE COOLING SYSTEM IS PERFORMING NORMAL IN 70 DEGREE WEATHER.
  • GoodNORMAL COLOR & LEVEL.
  • Good
  • Good
  • Good
  • GoodHYDRAULIC
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
700
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • GoodPLE641
  • Good
  • Good
  • Good
transmission
1200
  • No
  • No
  • THE TRANSMISSION IS PERFORMING NORMAL THROUGHOUT ALL SPEEDS.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodTHE OIL WAS CHANGED AT 2617 HOURS AND LAST SAMPLED AT 3095 HOURS. THE SAMPLE RETURNED NORMAL.
  • Good
  • Good
  • Good
  • Good
  • Good
steering
900
  • THE STEERING SYSTEM IS FUNCTIONING NORMAL.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
800
  • Yes
  • ALL BRAKES ARE FUNCTIONING NORMAL.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWET INTERNAL.
hydraulics
1100
  • No
  • THE IMPLEMENT HYDRAULICS ARE OPERATING NORMAL
  • GoodTHE RIDE CONTROL IS FUNCTIONING NORMAL.
  • Good
  • Good
  • GoodTHE OIL IS ORIGINAL WITH THE LAST SAMPLE BEING TAKEN AT 3095 HOURS AND RETURNING NORMAL.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
800
  • Yes
  • 7.75 YDS
  • 3498661
  • THE BUCKET & LINKAGES ARE IN VERY GOOD CONDITION.
  • Good
  • Good
  • GoodTIGHT
  • Good
  • GoodTHE BASE EDGE HAS MINOR WEAR.
  • Good
  • Good
  • GoodCAN STILL BE TURNED.
final drives
700
  • No
  • THE AXLE & FINAL DRIVE OILS WERE LAST CHANGED & SAMPLED AT 2617 HOURS WITH ALL SAMPLES RETURNING NORMAL. ALL THE OILS CURRENTLY HAVE A NORMAL APPEARANCE & ARE LEVEL.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • ALL THE TIRES ARE IN GOOD FUNCTIONAL CONDITION WITH SOME MINOR TREAD CUTS & OUTER SIDE CUTS ON THE R.H. FRONT TIRE.
  • 29.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMICHELIN XADN+75NoNoNo
Left RearMICHELIN XHA280NoNoNo
Right FrontMICHELIN XHA275NoYesYes
Right RearMICHELIN XHA280NoNoNo
comments, misc. repairs, general remarks
  • THE MACHINE IS IN VERY GOOD OPERATIONAL CONDITION WITH TIGHT LINKAGES AND NO LEAKS.
general condition
300
  • Yes
  • No
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Motor spesifikasjoner Revolusjonerende programvare for dimensjonering av generatorsett
Safety Services Sikkerhets tjenester Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems Power Systems De fleste kritiske behov møtt med de gode standarder
New Equipment Nye objekter Holdbart og pålitelig utstyr rett fra fabrikken
Financial Services Finansierings tjenester Få maskiner i arbeid, rakst, med Cat Finans
Cat Parts Cat® Deler Cat forhandler support og 24/7 dele bestilling