Favoritter
Land
USA
Afghanistan Islamic State of
Albania
Algeria
Amerikansk Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belgia
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brasil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo The Democratic Republic of the
Cook Islands
Costa Rica
Cuba
Curaçao
Danmark
Djibouti
Dominica
Dominikanske Republikk
Ecuador
Egypt
El Salvador
Elfenbenskysten
Equatorial Guinea
Eritrea
Estland
Ethiopia
Falklandsøyene
Faroe Islands
Fiji
Filipinene
Finland
Frankrike
Fransk Guyana
Gabon
Gambia
Georgia
Ghana
Gibraltar
Grenada
Grønland
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Hellas
Honduras
Hong Kong
Hviterussland
India
Indonesia
Irak
Iran
Irland
Island
Israel
Italia
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kina
Kiribati
Kroatia
Kuwait
Kypros
Kyrgyz Republic
Laos
Latvia
Lesotho
Libanon
Liberia
Libya
Liechtenstein
Litauen
Luxembourg
Macau
Macedonia
Madagaskar
Malawi
Malaysia
Maldivene
Mali
Malta
Marokko
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Mozambique
Myanmar
Namibia
Nauru
Nederland
Nepal
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Nord Korea
Norfolk Island
Norge
Northern Mariana Islands
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Pitcairn Island
Polen
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russland
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovakia
Slovenia
Solomon Islands
Somalia
South Sudan
Spania
Sri Lanka
Storbritannia
Sudan
Suriname
Svalbard og Jan Mayen
Sveits
Sverige
Swaziland
Syria
Sør Korea
Sør-Afrika
Tadjikistan
Taiwan
Tanzania
Thailand
Tjekkia
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkmenistan
Turks and Caicos Islands
Tuvalu
Tyrkia
Tyskland
Uganda
Ukraina
Ungarn
United Arab Emirates
Uruguay
Uzbekistan
Vanuatu
Vatican City State
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Østerrike
ØstTimor
Språk
Norsk
English
Deutsch
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Valuta
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Brukt utstyr
Anleggs- og gruveutstyr
Power Systems
Tilleggsutstyr
Landbruk
Transport
Finn Forhandler
Blogg
Utleieobjekter
Favoritter
Vis produkter
Kjøp online
Finn brukte objekter
Leie produkter
Mine objekter
Vis finans løsninger
Hjem
Anlegg
Lastere
Hjullastere
CAT
Hurtigsøk
Send melding på
#brand#:
CAT 926 (OLD)
1988
10467 Hours
MICHIGAN CAT
Merke
CAT 926 (OLD)
Gruppe
Hjullastere
Serie/VIN nummer
94Z02135
Lager nummer
94Z2135
Du har skrevet inn en ugyldig e-postadresse.
Jeg har objekter jeg vil selge
Jeg er interessert i opplysninger rundt garantier
Jeg er interessert i finansiering
Jeg er interessert i kundeverdiavtaler
Ja, jeg vil gjerne motta fremtidig markedsføring (f.eks. ny produktinformasjon, kampanjer) e-postkommunikasjon fra Caterpillar (Caterpillar Inc. og dets tilknyttede selskaper og datterselskaper). Du kan når som helst trekke tilbake samtykket ditt. Uansett om du bestemmer deg for å motta denne markedsføringskommunikasjonen, vil Caterpillar fortsette å sende tjeneste-/transaksjonsmeldinger, inkludert de som har å gjøre med eventuelle kontoer du måtte ha hos oss. Se vår globale erklæring om personvern for mer informasjon om Caterpillars personvernpraksis og rettigheter du måtte ha.
Nei, jeg vil ikke motta fremtidig markedsføring på e -post fra Caterpillar Inc.
*
Informasjonen som samles inn vil bli brukt til å behandle forespørselen din og bli håndtert i samsvar med vår
Personvernerklæring
Send melding på
#brand#:
Tilbake til søk
CAT 926 (OLD)
Hjem
Anlegg
Lastere
Hjullastere
CAT
CAT 926 (OLD)
Årsmodell
1988
Timer
h
Skriv ut
Legg til i favoritter
‹
›
×
Video av CAT 926 (OLD)
Del:
Meldingen er sendt.
E-post
x
Navn
Min e-post:
*
Min venns e-post:
*
Melding:
Send melding
$
22 500
MICHIGAN CAT
Grand Rapids, MI
+1 8669941408
Vis telefonnummer
Om forhandler
Besøk hjemmeside
Tilgjenglige forsikringer
Kundeverdiavtale
Spesial tilbud
Fagartikler
Basis informasjon
Detaljer
Basis informasjon
Merke
CAT 926 (OLD)
Michigan CAT
Gruppe
Hjullastere
Serie/VIN nummer
94Z02135
Lager nummer
94Z2135
Katalog nummer
10122163
Årsmodell
1988
Timer
10 467 t h
Land
USA
Lagersted
Grand Rapids, USA
Pris
Pris eks. MVA
22 500
USD
MVA
Inkluderer ikke fradragsberettiget moms
Pris inkl. MVA
-
Detaljer
Ektrautstyr
Lys
Lighting
ROPS - Vedlagt
ROPS - Enclosed
Blinklys
Beacon
Skuffe
Bucket
Motvekt
Counterweight
Beskrivelse
CAB, HTR, BKT, 17.5R25
CONDITION HOURS AND ATTACHMENT SUBJECT TO CHANGE
Online Owner's Manual
PLEASE CALL FOR MACHINE LOCATION
Tilstand
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
9
5
1
cleaning required
Yes
cab or canopy
Fair
Rusted through by lower front of cab, left door rusted through at bottom
counterweight
Good
crankcase guard / battery box
Good
decals
Fair
differential supports
Good
eng. enclose hood / stack
Fair
Left engine door rusted through at bottom
fenders
Poor
R&L F&R rusted through, fronts patched, rears rusted through bad
front frame
Good
fuel tank
Good
grab irons
Good
paint
Fair
Faded, scratches, surface rust around machine, decals weathered
pre-cleaner bowl
Good
radiator grill & shroud
Fair
Radiator shroud rusted through on left at bottom, top plate rusted
rear frame
Good
steps / ladder
Good
Left platform fabricated
safety items
1
2
1
parking brake functioning
Yes
rops certification plate
Yes
Coming loose
service brakes functioning
Yes
back up alarm
Fair
Inoperable
horn
Fair
Inoperable, switch on floor seized
rops
Good
seat belt / date
Poor
1997, belts torn
operator station
10
9
0
armrests
Good
cab filter / heat vent louvres
Fair
Couple vent louvres missing
dash console
Good
door latches / hinges / seals
Good
floor boards / mats
Fair
Rubber flap added, floor rusted
gauges
Fair
Fuel gauge pegged
headliner
Fair
Vinyl missing
heater / defroster
Fair
Temperature control knob missing, couldn’t turn dial
hour meter - gauges, operation station, console
Good
hydraulic controls
Good
interior lights
Good
interior plastic / fabric
Fair
Vinyl torn, hanging by pedals
mirrors
Good
No exterior mirrors
monitoring display
Fair
Inoperable, test switch doesn’t light panel up either
seat cushions / suspension / type
Fair
Backside cushion torn
switches
Good
transmission controls
Good
windows
Fair
Right window frame rusted through below glass
windshield wipers
Good
engine
8
1
0
blow by
Yes
Little more than normal
fuel leaks
No
knocking
No
oil leaks
No
water in oil
No
oil pressure (h/l/n)
Good, light inoperable
smoke color (b/d/l/w)
Normal
belts / pulleys - engine
Fair
Belts worn slight
engine oil level / condition
Good
engine supports / mounts
Good
exhaust / muffler / stack
Good
fuel injection system
Good
governor
Good
intake / air filters
Good
operating condition - engine
Good
turbocharger / blower
Good
cooling system
8
0
0
coolant leaks
No
modular radiator
Yes
oil in anti-freeze
No
anti-freeze level / color / condition
Good
Red
coolers
Good
Damp with oil by fitting going into cooler
fan
Good
fan drive / type
Good
fan shrouds / guards
Good
hoses / tubes
Good
Little weathered
radiator
Good
water pump
Good
electrical, starting and charging system
5
1
0
block heater
Yes
signal lights
Yes
RR turn signal broken off,
alternator
Good
batteries / cables / master disconnect
Good
Master switch seized
beacon / strobe
Good
starter / type
Good
wiring
Fair
Couple splices noticed, no power to ECM panel
work lights
Good
LF lower light inoperable
transmission
9
0
0
mag screens checked
No
transmission - noisy
No
notes - transmission
Told Cat rebuilt transmission
case
Good
controls - transmission
Good
drive shaft
Good
operating condition - transmission
Good
seals
Good
temp / pressure gauges
Good
transmission - forward shifts
Good
transmission - reverse shifts
Good
universal joints - transmission
Good
steering
7
0
0
articulate p & b
Good
hand metering unit
Good
lines / fittings - steering
Good
1 hose damp by HMU
steering cylinder
Good
R&L rod seal showing signs of weeping
steering linkage
Good
steering valves / pumps
Good
steering wheel tilt / extend
Good
brake
5
0
1
holds in park
Yes
holding what gear?
Service brakes good
compressor
Good
control valve
Poor
Right pedal missing, brake treadle valve corroded
lines / tubes
Good
Line to RR brake leaking
master cylinder
Good
Both reservoirs full
parking brake - brake
Good
type (wet, dry)
Good
hydraulics
7
1
0
leaks - hydraulics
Yes
bucket & hoist kickout
Good
control linkage
Good
hose lines
Good
lift cylinders
Good
overall operating condition
Good
pumps & valves
Good
tank
Good
tilt cylinder
Fair
Rod seal seeping, reseal
bucket
5
1
0
bucket bottom
Fair
Floor worn, rippled
bucket sides
Good
cutting edges
Good
loader frame
Good
loader pins & bushings
Good
Bucket pivot p/b worn slight, about 1/8” movement
teeth / adapters
Good
Not flipped
final drives
2
2
0
leaks - final drives
Yes
Weeping
front axle
Fair
Left wheel seal weeping
oscillation
Fair
Slight visible wear
rear axle
Good
wheel lugs & rims - final drives
Good
tires
Average Life Remaining - TIRES
40
Notes - TIRES
LF has couple inner side section repairs, LR,RR deeper side cuts, RF has bulge on inner and outer sidewalls, right tires have tubes installed because had slow leaks
Tire Size - TIRES
17.5R25
Make / Serial#
Tread Depth in 1/32"
% Life Remaining
Recapped
Tread Cuts/Chunks
Side Cuts Section
Left Front
Michelin XTLA
14
40
No
Yes
Yes
Left Rear
Michelin XR
13
37
No
Yes
Yes
Right Front
Michelin XTLA
18
51
No
Yes
Yes
Right Rear
Michelin XR
12
34
No
Yes
Yes
general condition
1
2
0
machine starts and is operable
Yes
tires are aired up and drivable
Yes
Tires are holding air, weathered and deeper cuts, section repairs, bulging sidewalls
body
Fair
frame
Good
general
Fair
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Motor spesifikasjoner
Revolusjonerende programvare for dimensjonering av generatorsett
Sikkerhets tjenester
Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems
De fleste kritiske behov møtt med de gode standarder
Nye objekter
Holdbart og pålitelig utstyr rett fra fabrikken
Finansierings tjenester
Få maskiner i arbeid, rakst, med Cat Finans
Cat® Deler
Cat forhandler support og 24/7 dele bestilling
CAT 926 (OLD) - Mascus Norge
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.