Favoritter
Land
USA
Afghanistan Islamic State of
Albania
Algeria
Amerikansk Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belgia
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brasil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo The Democratic Republic of the
Cook Islands
Costa Rica
Cuba
Curaçao
Danmark
Djibouti
Dominica
Dominikanske Republikk
Ecuador
Egypt
El Salvador
Elfenbenskysten
Equatorial Guinea
Eritrea
Estland
Ethiopia
Falklandsøyene
Faroe Islands
Fiji
Filipinene
Finland
Frankrike
Fransk Guyana
Gabon
Gambia
Georgia
Ghana
Gibraltar
Grenada
Grønland
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Hellas
Honduras
Hong Kong
Hviterussland
India
Indonesia
Irak
Iran
Irland
Island
Israel
Italia
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kina
Kiribati
Kroatia
Kuwait
Kypros
Kyrgyz Republic
Laos
Latvia
Lesotho
Libanon
Liberia
Libya
Liechtenstein
Litauen
Luxembourg
Macau
Macedonia
Madagaskar
Malawi
Malaysia
Maldivene
Mali
Malta
Marokko
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Mozambique
Myanmar
Namibia
Nauru
Nederland
Nepal
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Nord Korea
Norfolk Island
Norge
Northern Mariana Islands
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Pitcairn Island
Polen
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russland
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovakia
Slovenia
Solomon Islands
Somalia
South Sudan
Spania
Sri Lanka
Storbritannia
Sudan
Suriname
Svalbard og Jan Mayen
Sveits
Sverige
Swaziland
Syria
Sør Korea
Sør-Afrika
Tadjikistan
Taiwan
Tanzania
Thailand
Tjekkia
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkmenistan
Turks and Caicos Islands
Tuvalu
Tyrkia
Tyskland
Uganda
Ukraina
Ungarn
United Arab Emirates
Uruguay
Uzbekistan
Vanuatu
Vatican City State
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Østerrike
ØstTimor
Språk
Norsk
English
Deutsch
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Valuta
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Brukt utstyr
Anleggs- og gruveutstyr
Power Systems
Tilleggsutstyr
Landbruk
Transport
Finn Forhandler
Blogg
Utleieobjekter
Favoritter
Vis produkter
Kjøp online
Finn brukte objekter
Leie produkter
Mine objekter
Vis finans løsninger
Hjem
Anlegg
Lastere
Hjullastere
CASE
Hurtigsøk
SEND MELDING - #brand#
CASE W14_CA
1979
4701 Hours
NMC
Merke
CASE W14_CA
Gruppe
Hjullastere
Serie/VIN nummer
9132724
Lager nummer
EQN175707
Jeg har objekter jeg vil selge
Jeg er interessert i opplysninger rundt garantier
Jeg er interessert i finansiering
Jeg er interessert i kundeverdiavtaler
Ja, jeg vil gjerne motta fremtidig markedsføring (f.eks. ny produktinformasjon, kampanjer) e-postkommunikasjon fra Caterpillar (Caterpillar Inc. og dets tilknyttede selskaper og datterselskaper). Du kan når som helst trekke tilbake samtykket ditt. Uansett om du bestemmer deg for å motta denne markedsføringskommunikasjonen, vil Caterpillar fortsette å sende tjeneste-/transaksjonsmeldinger, inkludert de som har å gjøre med eventuelle kontoer du måtte ha hos oss. Se vår globale erklæring om personvern for mer informasjon om Caterpillars personvernpraksis og rettigheter du måtte ha.
Nei, jeg vil ikke motta fremtidig markedsføring på e -post fra Caterpillar Inc.
*
Informasjonen som samles inn vil bli brukt til å behandle forespørselen din og bli håndtert i samsvar med vår
Personvernerklæring
SEND MELDING - #brand#
Tilbake til søk
CASE W14_CA
Hjem
Anlegg
Lastere
Hjullastere
CASE
CASE W14_CA
Årsmodell
1979
Timer
h
Skriv ut
Legg til i favoritter
‹
›
×
Video av CASE W14_CA
Del:
Meldingen er sendt.
E-post
x
Navn
Min e-post:
*
Min venns e-post:
*
Melding:
Send melding
$
16 500
NMC
Lincoln, NE
+1 402 891 8600
Vis telefonnummer
Om forhandler
Besøk hjemmeside
Tilgjenglige forsikringer
Kundeverdiavtale
Spesial tilbud
Fagartikler
Basis informasjon
Detaljer
Basis informasjon
Merke
CASE W14_CA
Gruppe
Hjullastere
Serie/VIN nummer
9132724
Lager nummer
EQN175707
Katalog nummer
10023995
Årsmodell
1979
Timer
4 701 t h
Land
USA
Lagersted
Lincoln, USA
Pris
Pris eks. MVA
16 500
USD
MVA
Inkluderer ikke fradragsberettiget moms
Pris inkl. MVA
-
Detaljer
Ektrautstyr
LYS
LIGHTING
EROPS
EROPS
HK-FESTE, HURTIG
COUPLER, QUICK
DIFFERENSIAL, STANDARD
DIFFERENTIAL, STANDARD
Motvekt
Counterweight
Beskrivelse
AG TRACTOR
BUCKET
COUNTERWEIGHT
FORKS
Tilstand
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
13
2
0
cleaning required
Yes
Machine needs washed and cleaned
s.o.s. taken
No
cab or canopy
Good
counterweight
Good
crankcase guard / battery box
Good
decals
Fair
Decals are cracked and weathered
differential supports
Good
eng. enclose hood / stack
Good
fenders
Good
front frame
Good
fuel tank
Good
grab irons
Good
paint
Fair
Paint is scratched and chipped
radiator grill & shroud
Good
rear frame
Good
sheet metal
Good
steps / ladder
Good
safety items
2
0
0
brakes functioning
Yes
brake hold
Good
parking brake - safety items
Good
gauges, operator station, console
9
4
0
back up alarm
No
current o&mm
No
current parts manual
No
current safety manual
No
sound proofing
Yes
Headliner is gone
dash console
Good
door latches & hinges
Good
doors
Good
ems panel / warnings
Good
floor boards
Good
gauges
Good
heater
Fair
Blower motor is making noises
meter
Good
Hours are what was shown on the meter. Unsure of actual hours on the machine
seat belt - gauges, operator station, console
Fair
No seat belt is present in machine
seat cushion / arm rest
Good
switches
Good
windows
Fair
Left rear window is cracked
windshield wipers
Fair
Front wiper is inoperalbe
engine
4
2
0
blow by
No
compression in radiator
No
engine oil level full
Yes
fluid levels ok?
Yes
fuel leaks
Yes
Lift pump and return hose from injection pump is leaking
knocking
No
oil leaks
Yes
Front seal is leaking
water in oil
No
anti-freeze color
Green
oil pressure (h/l/n)
Normal
smoke (b/d/l/w)
Unburnt fuel
air cleaners
Fair
Dusty
belts / pulleys - engine
Good
engine supports
Good
exhaust / muffler
Good
fuel injection system
Fair
Engine is hard starting and smokes. Believe smoking is caused by fault injectors and injection pump
governor
Good
cooling system
7
0
0
leaks - cooling system
No
oil in anti-freeze
No
belts / pulleys - cooling system
Good
coolers
Good
fan
Good
fan drive
Good
hoses
Good
radiator
Good
water pump
Good
electrical, starting and charging system
4
1
0
alternator
Good
batteries / cables
Good
lighting
Fair
Four work lights are inoperable
starter
Good
wiring
Good
torque converter
2
0
0
leaks - torque converter
Good
torque converter - torque converter
Good
transmission
14
0
0
leaks - transmission
No
transmission - noisy
No
case
Good
controls - transmission
Good
cooler
Good
drive shaft
Good
leaks - transmission
Good
lines / fittings - transmission
Good
operating condition - transmission
Good
pump - transmission
Good
seals
Good
torque converter - transmission
Good
transmission
Good
transmission - forward shifts
Good
transmission - reverse shifts
Good
universal joints - transmission
Good
steering
6
2
0
articulate p & b
Fair
Articulation is getting worn to the point of replacement
hand metering unit
Good
lines / fittings - steering
Good
pumps
Good
steering cylinder
Fair
Right steering cylinder is leaking
steering linkage
Good
steering valves / pumps
Good
valves
Good
brake
8
0
0
holds in park
Yes
leaks - brake
No
brake drums / rotors
Good
brake linkage
Good
control valve
Good
leaks - brake
Good
lines
Good
lines / tubes
Good
parking brake - brake
Good
pedal
Good
axle assemblies
3
0
0
front axle housing
Good
rear axle housing
Good
wheel lugs & rims - axle assemblies
Good
hydraulics
6
2
0
leaks - hydraulics
Yes
bucket & hoist kickout
Fair
Detects are inoperable
bucket cylinder
Good
control linkage
Good
hoses & tubes - hydraulics
Fair
One outlet house from pump is leaking
lift cylinders
Good
overall operating condition
Good
pumps & valves
Good
tank
Good
bucket
6
2
0
bucket bottom
Good
bucket floor
Good
bucket linkage - bucket 1
Fair
Bucket pin linkage pins are loose
bucket p & b
Good
bucket sides
Good
cutting edges
Good
loader frame
Good
teeth / adapters
Fair
Loader frame pin mount pins are loose
final drives
7
0
0
leaks - final drives
No
front axle
Good
front final drives
Good
oscillation
Good
rear axle
Good
rear final drives
Good
trunion
Good
wheel lugs & rims - final drives
Good
tires
Tire Size - TIRES
15.5-25
Make / Serial#
Tread Depth in 1/32"
% Life Remaining
Recapped
Tread Cuts/Chunks
Side Cuts Section
Left Front
Firestone
20
No
Yes
No
Left Rear
Firestone
20
No
Yes
No
Right Front
Firestone
20
No
No
Right Rear
Firestone
20
20
No
No
No
general condition
machine starts and is operable
No
s.o.s. (all compartments)
No
tires are aired up and drivable
Yes
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Motor spesifikasjoner
Revolusjonerende programvare for dimensjonering av generatorsett
Sikkerhets tjenester
Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems
De fleste kritiske behov møtt med de gode standarder
Nye objekter
Holdbart og pålitelig utstyr rett fra fabrikken
Finansierings tjenester
Få maskiner i arbeid, rakst, med Cat Finans
Cat® Deler
Cat forhandler support og 24/7 dele bestilling
CASE W14_CA - Mascus Norge
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.