Hurtigsøk

Caterpillar D8T

Caterpillar D8T

Pris
På forespørsel
Årsmodell
2012
Timer
h
E-post x
Navn

Min e-post:*

Min venns e-post:*

Melding:

PETERSON TRACTOR CO
Santa Rosa, CA
+1 8448259200
Vis telefonnummer
Basis informasjon
MerkeCaterpillar D8T
GruppeDozere Beltegående
Serie/VIN nummerMLN01682
Lager nummerUM08828
Katalog nummer10041539
Årsmodell2012
Timer5 092 t h
LandUSA
LagerstedSanta Rosa, USA
Pris
Pris eks. MVAPå forespørsel
MVAPå forespørsel
Pris inkl. MVAPå forespørsel
Detaljer
BeskrivelseINSTRUCTIONS, DOMESTIC
PRECLEANER, STANDARD
CONTROL, BASIC, SINGLE TILT
CYLINDERS, LIFT, STANDARD
SERVICE PACKAGE
RADIATOR, 6.35 FPI, DEBRIS
ALTERNATOR, 150AMP, STANDARD
FUEL GROUP, STANDARD
CAB, GLASS AND PRECLEANER, STD
LIGHTS, PREMIUM, REAR SCREEN
8 A BULLDOZER
HYDRAULIC, SNGL TILT, REV FAN
BRAKES, HEAVY DUTY
8A BLADE
WINDOW SHADES
CAB PLATFORM, STANDARD
BATTERIES, HD
LANGUAGE, ADVISOR, 1
FINAL DRIVE, STD
TC, TD, RETARDER
CLEAN EMISSIONS MODULE
ENGINE, STANDARD
UNDERCARRIAGE, PPR
GUARD, FUEL TANK
CARRIER ROLLERS, SUSPENDED
HEATER, ENGINE COOLANT (120V)
VISIBILITY AR, BASIC
HYDRAULICS, RIPPER
FLUIDS, STANDARD
STANDARD GAUGE
GUARD, FAN DEBRIS
GUARDS, BOTTOM, STANDARD
BASIC ARRANGEMENT
TRACK, 26" ES, PPR
NO REAR ATTACHMENT
SCREEN, REAR
CATERPILLAR PRODUCT LINK PL321
SEAT, CLOTH
ENGINE COOLANT, STD (-37C)
TRANSMISSION AND DRIVE LINE
OIL CHANGE SYSTEM, HIGH SPEED
EIN # NV9R94
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Motor spesifikasjoner Revolusjonerende programvare for dimensjonering av generatorsett
Safety Services Sikkerhets tjenester Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems Power Systems De fleste kritiske behov møtt med de gode standarder
New Equipment Nye objekter Holdbart og pålitelig utstyr rett fra fabrikken
Financial Services Finansierings tjenester Få maskiner i arbeid, rakst, med Cat Finans
Cat Parts Cat® Deler Cat forhandler support og 24/7 dele bestilling