Hurtigsøk

Caterpillar D8T SU

Caterpillar D8T SU

Pris
$ 671 000
Årsmodell
2019
Timer
h
E-post x
Navn

Min e-post:*

Min venns e-post:*

Melding:

WHEELER MACHINERY CO.
Cedar City, UT
Basis informasjon
MerkeCaterpillar D8T SU
GruppeDozere Beltegående
Serie/VIN nummerAW400596
Lager nummerAA007630U
Katalog nummer10030959
Årsmodell2019
Timer3 722 t h
LandUSA
LagerstedCedar City, USA
Pris
Pris eks. MVA671 000 USD
MVAInkluderer ikke fradragsberettiget moms
Pris inkl. MVA-
Detaljer
BeskrivelseANTIFREEZE WINDSHIELD WASHER
HEATER, ENGINE COOLANT 120V
MANUAL, ENGLISH
LIGHTS, BASIC
OPERATORS AR, STANDARD
GRAB HANDLES, PUSH ARM
BRAKES, BASIC
FINAL DRIVES, STANDARD
8SU/U BULLDOZER, BASIC
TOOTH, MULTI-SHANK RIPPER
RIPPER, MULTI-SHANK
PUSH ARMS
GAUGE, STANDARD
UNDERCARRIAGE, HD XL SUSPENDED
TRACK, 24" ES, HD XL
TRANSFER FROM: FOLEY EQUIPMENT
REAR HYDRAULICS, RIPPER
PRODUCT LINK, CELLULAR PLE742
LINES, SINGLE TILT
ALTERNATOR, 150AMP STD
CAB AR, SINGLE PANE
VISIBILITY AR, CAMERA
ARO, SINGLE TILT
S/N AW400596
CARRIER ROLLERS, SUSPENDED
BATTERIES, HEAVY DUTY
FLUIDS, STANDARD
ENGINE, STANDARD
GUARDS, BOTTOM, STANDARD
SEAT, AIR SUSPENSION
OIL DRAIN, STANDARD
PRECLEANER, BASIC
FUEL SYSTEM, STANDARD
PREMIUM CORP RADIO (12V)
INSTRUCTION, DOMESTIC
CYLINDERS, LIFT, BASIC
ENGINE COOLANT, STD (-37C)
BASIC ARRANGEMENT
PRICED 03/14/23 KR (EARTHWORKS READY)
PROTECTION, CYLINDER ROD
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Motor spesifikasjoner Revolusjonerende programvare for dimensjonering av generatorsett
Safety Services Sikkerhets tjenester Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems Power Systems De fleste kritiske behov møtt med de gode standarder
New Equipment Nye objekter Holdbart og pålitelig utstyr rett fra fabrikken
Financial Services Finansierings tjenester Få maskiner i arbeid, rakst, med Cat Finans
Cat Parts Cat® Deler Cat forhandler support og 24/7 dele bestilling