Hurtigsøk

Caterpillar D8T SU

Caterpillar D8T SU

Pris
$ 1 024 125
Årsmodell
2022
Timer
h
E-post x
Navn

Min e-post:*

Min venns e-post:*

Melding:

WHEELER MACHINERY CO.
Hurricane, UT
Basis informasjon
MerkeCaterpillar D8T SU
GruppeDozere Beltegående
Serie/VIN nummerAW401746
Lager nummerAA009593
Katalog nummer10048025
Årsmodell2022
Timer156 t h
LandUSA
LagerstedHurricane, USA
Pris
Pris eks. MVA1 024 125 USD
MVAInkluderer ikke fradragsberettiget moms
Pris inkl. MVA-
Detaljer
BeskrivelseLANE 3 ORDER
SERIALIZED TECHNICAL MEDIA KIT
ROLL ON-ROLL OFF
ANTIFREEZE WINDSHIELD WASHER
HEATER, ENGINE COOLANT 120V
FUEL SYSTEM, FAST FILL
TRACK, 610MM / 24" ES, PPR
LIGHTS, BASIC
OPERATORS AR, STANDARD
GRAB HANDLES, PUSH ARM
GUARD, FAST FUEL
BRAKES, BASIC
FINAL DRIVES, STANDARD
INSTRUCTION, DOMESTIC
8SU/U BULLDOZER, BASIC
TOOTH, MULTI-SHANK RIPPER
RIPPER, MULTI-SHANK
BLADE, 8SU W/RK GRD & WEAR PLT
PUSH ARMS
OIL CHANGE SYSTEM HIGH SPEED
GAUGE, STANDARD
REAR HYDRAULICS, RIPPER
PRODUCT LINK, CELLULAR PLE742
FUEL ANTIFREEZE, -25C (-13F)
LINES, SINGLE TILT
ALTERNATOR, 150AMP STD
CAB AR, SINGLE PANE
VISIBILITY ARR, BASIC
ARO, SINGLE TILT
PREMIUM CORP RADIO (12V)
PRECLEANER, BASIC
FLUIDS, STANDARD
BATTERIES, HEAVY DUTY
UC, HD, SUSPENDED
ENGINE, STANDARD
CARRIER ROLLERS, SUSPENDED
CYLINDERS, LIFT, BASIC
GUARD, FAN DEBRIS
BASIC ARRANGEMENT
GUARD, FUEL TANK
GUARDS, BOTTOM, STANDARD
ENGINE COOLANT, STD (-37C)
PROTECTION, CYLINDER ROD
SEAT, AIR SUSPENSION
PRICED NEW 12/08/22 EK (EARTHWORKS RDY)
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Motor spesifikasjoner Revolusjonerende programvare for dimensjonering av generatorsett
Safety Services Sikkerhets tjenester Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems Power Systems De fleste kritiske behov møtt med de gode standarder
New Equipment Nye objekter Holdbart og pålitelig utstyr rett fra fabrikken
Financial Services Finansierings tjenester Få maskiner i arbeid, rakst, med Cat Finans
Cat Parts Cat® Deler Cat forhandler support og 24/7 dele bestilling