Hurtigsøk

Caterpillar D6TL

Caterpillar D6TL

Pris
$ 109 500
Årsmodell
2008
Timer
h
E-post x
Navn

Min e-post:*

Min venns e-post:*

Melding:

MICHIGAN CAT
Shelby Twp., MI
+1 8669941408
Vis telefonnummer
Basis informasjon
MerkeCaterpillar D6TL
GruppeDozere Beltegående
Serie/VIN nummerKJL00861
Lager nummerKJL861-A
Katalog nummer10057836
Årsmodell2008
Timer12 771 t h
LandUSA
LagerstedShelby Twp., USA
Pris
Pris eks. MVA109 500 USD
MVAInkluderer ikke fradragsberettiget moms
Pris inkl. MVA-
Detaljer
Ektrautstyr
KLIMAANLEGGAIR CONDITIONER
EROPSEROPS
LYSLIGHTING
AM FM RADIOAM FM RADIO
HJELPEHYDRAULIKKAUXILIARY HYDRAULICS
MOTORKAPSLINGERENGINE ENCLOSURES
TREKKBOMDRAWBAR
HYD. KONTROLLHYD CONTROL
BLAD, SBLADE, S
DIFF.STYRINGDIFF STEER
BeskrivelsePLEASE CALL FOR MACHINE LOCATION
CONDITION AND HOURS SUBJECT TO CHANGE
CAB, AC, SAT BLD, DRAWBAR, DIFF STR, PRODUCT LINK, WIRED FOR GPS, 36" PADS, ITM UC~90%
Tilstand
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1410
  • No
  • No
  • Straight machine
  • Good
  • GoodPans in place
  • Good
  • Good
  • Good
  • GoodSide panels are straight
  • Good
  • Good
  • Good
  • FairHardnose mounting bushings show aprox 1/4 in play
  • Good
  • GoodRecently been repainted
  • GoodStraight
  • Good
  • Good
safety items
103
  • Yes
  • NoCould not locate ID plate
  • Yes
  • PoorNot working
  • PoorNot working (button stuck)
  • Good
  • PoorRetractable style belt , out dated
gauges, operator station, console
1520
  • No
  • No
  • No
  • GoodBlows cold
  • Good
  • Good
  • Good
  • Good
  • GoodGauges working
  • GoodAll cab glass and mirror in place (no chips or cracks)
  • Good
  • Good
  • Good
  • GoodHour meter working show 12771 hrs,
  • Good
  • GoodAm/fm radio
  • Good
  • GoodAir ride seat suspension
  • FairHorn button stuck
  • FairFront wiper arm stripped blade bent, all wipers working
engine
610
  • NoSlight
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Powered by caterpillar C-9 6-cylinder turbo diesel
  • Warning light goes out when started
  • Normal
  • FairCoolant level low
  • Good
  • Good
  • Good
  • Good
  • GoodStarts and runs good
  • Good
cooling system
600
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
410
  • No
  • No
  • Wired for grade control
  • Good
  • Good
  • Good
  • Good
  • FairLeft front flood not working
transmission
900
  • YesSeepage/leak at lower drain plug block
  • YesElectronic powershift transmission
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodPowertrain temperature gauge working
  • GoodAprox 400 rpms
  • Good
  • Good
steering
300
  • Good
  • Good
  • GoodSteers good
brake
200
  • Service and parking brake working
  • Good
  • Good
hydraulics
710
  • Auxiliary hydraulics lumber to rear of machine
  • Good
  • FairFitting at right lift cylinder seeping/leaking
  • Good
  • GoodBoth dry
  • Good
  • GoodHydraulic functions operated good
  • Good
  • GoodDry
blade
330
  • 13ft wide straight blade, yoke mounting bushings at lift cylinders show some wear
  • Good
  • FairHas life left has been flipped
  • Good
  • FairTilt cylinder and tilt arm mounting pin bushings show some wear
  • GoodBottom of push arms show some wear
  • FairTrunnion at blade show some wear (has cap,shims to remove to adjust)
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE66%
Equalizer BarNo movement seen
Link / Brand / Part NumberITM 16606
Notes - UNDERCARRIAGE 1aftermarket undercarriage, 45-link track
Notes - UNDERCARRIAGE 2Lower front and rear chain guide wear strips misisng
Track Shoes Width / Type36in wide pads
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front1781783030
Idlers Front252588
Idlers Rear242300
Links1271273636
Pins & Bushings (External)68686060
Track Roller 620182816
Track Shoe Grouser Height52525050
final drives
200
  • Good
  • Good
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Motor spesifikasjoner Revolusjonerende programvare for dimensjonering av generatorsett
Safety Services Sikkerhets tjenester Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems Power Systems De fleste kritiske behov møtt med de gode standarder
New Equipment Nye objekter Holdbart og pålitelig utstyr rett fra fabrikken
Financial Services Finansierings tjenester Få maskiner i arbeid, rakst, med Cat Finans
Cat Parts Cat® Deler Cat forhandler support og 24/7 dele bestilling