Hurtigsøk

Caterpillar D6T

Caterpillar D6T

Pris
$ 228 500
Årsmodell
2011
Timer
h
E-post x
Navn

Min e-post:*

Min venns e-post:*

Melding:

ALTORFER INC.
Hannibal, MO
+1 319 531 0379
Vis telefonnummer
Basis informasjon
MerkeCaterpillar D6T
GruppeDozere Beltegående
Serie/VIN nummerSLJ00130
Lager nummerUS00485
Katalog nummer10039173
Årsmodell2011
Timer6 936 t h
LandUSA
LagerstedHannibal, USA
Pris
Pris eks. MVA228 500 USD
MVAInkluderer ikke fradragsberettiget moms
Pris inkl. MVA-
Detaljer
Ektrautstyr
KLIMAANLEGGAIR CONDITIONER
EROPSEROPS
DIESEL MED ULTRA-LAVT SVOVELINNHOLDULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA-ETIKETTEPA LABEL
MOTORKAPSLINGERENGINE ENCLOSURES
VINSJWINCH
TREKKBOMDRAWBAR
BLAD, SEMI UBLADE, SEMI U
DIFF.STYRINGDIFF STEER
STYRERULLFAIRLEAD
BLAD, ENKELTVINKLET TILTBLADE, SINGLE ANGLE TILT
SILERSCREENS
BeskrivelsePictures as of 4-26-23 with 6,936 hours

AIR SUSPENSION SEAT
LGP
BLUETOOTH RADIO
Tilstand
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1900
  • GoodBatteries are clean and secured.
  • Good
  • GoodGood condition, no damage.
  • Good
  • GoodWinch hitch, no pull pin installed.
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNo looseness.
  • Good
  • Good
  • Good
  • GoodPlastic turbo style.
  • GoodStraight and secured.
  • Good
  • Good
  • Good
safety items
400
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1230
  • Good
  • Good
  • Good
  • GoodWarning lights and alarm working correctly.
  • FairSome wear.
  • Good
  • Good
  • Good
  • Good
  • GoodCounting correctly.
  • FairMinor distortion in corners of display glass.
  • FairRadio work, but bezel is missing.
  • Good
  • Good
  • Good
engine
510
  • No
  • Yes
  • No
  • No
  • Normal
  • None, normal.
  • Good
  • GoodELC.
  • FairMinor leak at turbo outlet clamp.
  • GoodNo leaks.
  • Good
  • GoodNo leaks.
emissions
200
  • Good
  • GoodDPF cleaned at 6563 hours.
cooling system
600
  • Yes
  • Good
  • Good
  • Good
  • GoodHydraulic fan drive, no leaks.
  • Good
  • Good
electrical, starting and charging system
410
  • YesActive code for engine speed sensor.
  • Good
  • Good
  • Good
  • Good
  • FairNo front lights installed.
transmission
600
  • Yes
  • NoNo evidence of leaks.
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
  • GoodStalls correctly, 1580 rpm.
  • Good
  • Good
steering
200
  • Good
  • GoodSteers correctly.
brake
200
  • 2nd.
  • Good
  • Good
hydraulics
610
  • Good
  • Good
  • GoodBoth are dry.
  • GoodMinimal looseness.
  • Good
  • Good
  • FairLeaking, dripping.
blade
610
  • Good
  • Good
  • Good
  • Good
  • FairMinor looseness in tilt cylinder lower pin.
  • Good
  • Good
ripper / grapple / winch
410
  • Good
  • FairNo clevis, cable is knoted at hook swivel.
  • Good
  • Good
  • Good
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Bottom RollersSingle flange rollers, some are new, some show wear.
Cannon / Track AdjusterAdjusted correctly, no leaks.
Carrier RollersNewer Trek rollers, minimal wear.
Equalizer BarNo looseness.
Idlers / TypeNewer Trek conventional idlers. Minimal wear.
Link / Brand / Part NumberDCF links, minimal wear. Estimate 85% remaining.
Pivot ShaftNo leaks.
SegmentsMinimal wear.
Track Shoes Width / Type30”/760mm single grouser, minor wear. Estimate 85% remaining.
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front185184510
Idlers Front21211010
Idlers Rear21211010
Links41.240.91720
Pins & Bushings (External)12.512.52020
Pins & Bushings (Internal)81381322
Segments2232231010
Track Roller 145.747.5142
Track Roller 2GuardGuard
Track Roller 345.746.7147
Track Roller 447.547.223
Track Roller 5GuardGuard
Track Roller 646.747.572
Track Roller 746.2381063
Track Shoe Grouser Height68.868.82727
final drives
200
  • Yes
  • Good
  • Good
comments, misc. repairs, general remarks
  • Inspected 4-26-23 at 6,936 hours.
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Motor spesifikasjoner Revolusjonerende programvare for dimensjonering av generatorsett
Safety Services Sikkerhets tjenester Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems Power Systems De fleste kritiske behov møtt med de gode standarder
New Equipment Nye objekter Holdbart og pålitelig utstyr rett fra fabrikken
Financial Services Finansierings tjenester Få maskiner i arbeid, rakst, med Cat Finans
Cat Parts Cat® Deler Cat forhandler support og 24/7 dele bestilling