Hurtigsøk

Caterpillar D5VPEW

Caterpillar D5VPEW

Pris
$ 345 000
Årsmodell
2020
Timer
h
E-post x
Navn

Min e-post:*

Min venns e-post:*

Melding:

RING POWER CORP.
6724 33rd Street East, FL
+1 813 671 3700
Vis telefonnummer
Basis informasjon
MerkeCaterpillar D5VPEW
GruppeDozere Beltegående
Serie/VIN nummerZ6A00354
Lager nummerZ6A00354
Katalog nummer4893702
Årsmodell2020
Timer3 831 t h
LandUSA
Lagersted6724 33rd Street East, USA
Pris
Pris eks. MVA345 000 USD
MVAInkluderer ikke fradragsberettiget moms
Pris inkl. MVA-
Detaljer
Ektrautstyr
TREKKBOMDRAWBAR
BeskrivelseLANE 3 ORDER
ROLL ON-ROLL OFF
ANTIFREEZE WINDSHIELD WASHER
MANUAL, ENGLISH
LIGHT, WARNING
REAR CAMERA
FUEL ANTIFREEZE, -25C (-13F)
ARO W/ASSIST
CAB, PREMIUM
PROD LINK, PLE643/PLE743 RADIO
GRAB HANDLES, LGP, VPAT
FINAL DRIVE, LGP, 85"
BULLDOZER PACKAGE, LGP, VPAT
STANDARD DUTY PACKAGE
DOZER CTL, ARO/GRADE, LGP VPAT
REGIONAL PACKAGE AM-N
ENGINE COOLANT, LGP, -37C
CONFIGURATION 17A VPAT
LIGHTS, 6, LED, VPAT
AIR CONDITIONING, QUICK DISC
AIR FILTER, CAB
BLADE, LGP, VPAT
RIPPER CONTROL PACKAGE
LIGHT, UNDERHOOD
COVER, FUEL TK GRD, BASIC
JOYSTICK, ARO/GRADE, VPAT
FLOOR, CAB, PREMIUM
GUARD, HEAVY DUTY PKG, VPAT
RADIATOR, STANDARD HRC
BATTERY, HEAVY DUTY PACKAGE
PREMIUM CORP RADIO (12V)
UNDERCARRIAGE, LGP, S1/ABR
TRACK, 33", ES, LGP, S1/ABR
GUARD GUIDING, CENTER, S1/ABR
FUEL TANK, BASIC
SEAT, STANDARD
AIR CLEANER, STANDARD
OIL CHANGE SYSTEM, HIGH SPEED
HYDRAULIC OIL, STANDARD
ENGINE
FAN, STANDARD
PROTECTION, CYLINDER ROD
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Motor spesifikasjoner Revolusjonerende programvare for dimensjonering av generatorsett
Safety Services Sikkerhets tjenester Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems Power Systems De fleste kritiske behov møtt med de gode standarder
New Equipment Nye objekter Holdbart og pålitelig utstyr rett fra fabrikken
Financial Services Finansierings tjenester Få maskiner i arbeid, rakst, med Cat Finans
Cat Parts Cat® Deler Cat forhandler support og 24/7 dele bestilling