Favoritter
Land
USA
Afghanistan Islamic State of
Albania
Algeria
Amerikansk Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belgia
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brasil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo The Democratic Republic of the
Cook Islands
Costa Rica
Cuba
Curaçao
Danmark
Djibouti
Dominica
Dominikanske Republikk
Ecuador
Egypt
El Salvador
Elfenbenskysten
Equatorial Guinea
Eritrea
Estland
Ethiopia
Falklandsøyene
Faroe Islands
Fiji
Filipinene
Finland
Frankrike
Fransk Guyana
Gabon
Gambia
Georgia
Ghana
Gibraltar
Grenada
Grønland
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Hellas
Honduras
Hong Kong
Hviterussland
India
Indonesia
Irak
Iran
Irland
Island
Israel
Italia
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kina
Kiribati
Kroatia
Kuwait
Kypros
Kyrgyz Republic
Laos
Latvia
Lesotho
Libanon
Liberia
Libya
Liechtenstein
Litauen
Luxembourg
Macau
Macedonia
Madagaskar
Malawi
Malaysia
Maldivene
Mali
Malta
Marokko
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Mozambique
Myanmar
Namibia
Nauru
Nederland
Nepal
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Nord Korea
Norfolk Island
Norge
Northern Mariana Islands
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Pitcairn Island
Polen
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russland
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovakia
Slovenia
Solomon Islands
Somalia
South Sudan
Spania
Sri Lanka
Storbritannia
Sudan
Suriname
Svalbard og Jan Mayen
Sveits
Sverige
Swaziland
Syria
Sør Korea
Sør-Afrika
Tadjikistan
Taiwan
Tanzania
Thailand
Tjekkia
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkmenistan
Turks and Caicos Islands
Tuvalu
Tyrkia
Tyskland
Uganda
Ukraina
Ungarn
United Arab Emirates
Uruguay
Uzbekistan
Vanuatu
Vatican City State
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Østerrike
ØstTimor
Språk
Norsk
English
Deutsch
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Valuta
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Brukt utstyr
Anleggs- og gruveutstyr
Power Systems
Tilleggsutstyr
Landbruk
Transport
Finn Forhandler
Blogg
Utleieobjekter
Favoritter
Vis produkter
Kjøp online
Finn brukte objekter
Leie produkter
Mine objekter
Vis finans løsninger
Hjem
Anlegg
Bulldosere
Dozere Beltegående
Caterpillar
Hurtigsøk
SEND MELDING - #brand#
Caterpillar D6NLGP
2019
3039 Hours
BERGERAT MONNOYEUR SP. Z O.O.
Merke
Caterpillar D6NLGP
Gruppe
Dozere Beltegående
Serie/VIN nummer
MG502166
Lager nummer
Jeg har objekter jeg vil selge
Jeg er interessert i opplysninger rundt garantier
Jeg er interessert i finansiering
Jeg er interessert i kundeverdiavtaler
Ja, jeg vil gjerne motta fremtidig markedsføring (f.eks. ny produktinformasjon, kampanjer) e-postkommunikasjon fra Caterpillar (Caterpillar Inc. og dets tilknyttede selskaper og datterselskaper). Du kan når som helst trekke tilbake samtykket ditt. Uansett om du bestemmer deg for å motta denne markedsføringskommunikasjonen, vil Caterpillar fortsette å sende tjeneste-/transaksjonsmeldinger, inkludert de som har å gjøre med eventuelle kontoer du måtte ha hos oss. Se vår globale erklæring om personvern for mer informasjon om Caterpillars personvernpraksis og rettigheter du måtte ha.
Nei, jeg vil ikke motta fremtidig markedsføring på e -post fra Caterpillar Inc.
*
Informasjonen som samles inn vil bli brukt til å behandle forespørselen din og bli håndtert i samsvar med vår
Personvernerklæring
SEND MELDING - #brand#
Tilbake til søk
Caterpillar D6NLGP
Hjem
Anlegg
Bulldosere
Dozere Beltegående
Caterpillar
Caterpillar D6NLGP
Årsmodell
2019
Timer
h
Skriv ut
Legg til i favoritter
‹
›
×
Video av Caterpillar D6NLGP
Del:
Meldingen er sendt.
E-post
x
Navn
Min e-post:
*
Min venns e-post:
*
Melding:
Send melding
$
311 181
BERGERAT MONNOYEUR SP. Z O.O.
Czeladź
+48 122100122
Vis telefonnummer
Om forhandler
Besøk hjemmeside
Tilgjenglige forsikringer
Kundeverdiavtale
Spesial tilbud
Fagartikler
Basis informasjon
Detaljer
Basis informasjon
Merke
Caterpillar D6NLGP
Gruppe
Dozere Beltegående
Serie/VIN nummer
MG502166
Katalog nummer
10013858
Årsmodell
2019
Timer
3 039 t h
Land
Polen
Lagersted
Czeladź, Polen
Pris
Pris eks. MVA
311 181
USD
MVA
Inkluderer ikke fradragsberettiget moms
Pris inkl. MVA
-
Detaljer
Ektrautstyr
AIR SUSPENSION SEAT
AIR SUSPENSION SEAT
BLADE SHAKE
BLADE SHAKE
LGP
LGP
LYS
LIGHTING
HJELPEHYDRAULIKK
AUXILIARY HYDRAULICS
AM FM CD RADIO
AM FM CD RADIO
KLIMAANLEGG
AIR CONDITIONER
EROPS
EROPS
MOTORKAPSLINGER
ENGINE ENCLOSURES
PILOTREGULERING
PILOT CONTROL
EPA-ETIKETT
EPA LABEL
CE-PLATE
CE PLATE
DIFF.STYRING
DIFF STEER
BLAD, PAT
BLADE, PAT
STYRING, JOYSTICK-SPAK
STEER, JOYSTICK
OROPS
OROPS
RIGGBESKYTTELSE
RIG SAVER
OPPRIVER, FLERE TINDER
RIPPER, MULTI SH
BLAD, DOBBEL TILT
BLADE, DUAL TILT
BLAD, V
BLADE, V
HYD. KONTROLL
HYD CONTROL
STYRING, SPAK
STEER, LEVER
STABIL SKJÆRKONTROLL
STABLE BLADE CONTROL
BLAD, C
BLADE, C
KNUSER
SLOPER
Beskrivelse
Customer Value Agreement (CVA) CVA Parts Kit na 2000mtg
Online Owner's Manual
Protection CCU 12 miesięcy
Fordeler
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Kundeverdiavtale
CVA Parts Kit na 2000mtg
Tilstand
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
22
0
0
cleaning required
No
s.o.s. taken
No
battery box
Good
belly pans
Good
bumper
Good
cab or canopy
Good
counterweight
Good
decals
Good
engine enclosures
Good
fenders
Good
fuel tank
Good
grab irons
Good
guards
Good
hard nose p&b
Good
hood
Good
main frame welds
Good
paint
Good
pre-cleaner bowl
Good
radiator grill
Good
screens
Good
sheet metal
Good
steps / ladder
Good
sweeps
Good
transmission guard
Good
safety items
6
0
0
rops
Yes
rops certification plate
Yes
safety decals in place / legible
Yes
back up alarm
Good
horn
Good
parking brake - safety items
Good
rear view camera
Good
safety locks / pins
Good
seat belt / date
Good
gauges, operator station, console
16
1
0
current o&mm
No
current parts manual
No
current safety manual
No
air conditioner
Good
dash console
Good
door latches / seals
Good
ems panel / warnings
Good
floor boards / mats
Good
gauges
Good
glass/mirrors
Good
headliner
Good
heater
Good
interior lights
Good
meter replaced / working
Good
monitoring panel / display
Good
radio type & condition
Good
seat cushion / arm rest
Good
seat suspension type / condition
Good
switches
Good
windshield wipers
Fair
Lewa wycieraczka drzwi do wymiany
engine
8
0
0
blow by
No
compression in radiator
No
epa decal legible
Yes
fluid levels ok?
Yes
knocking
No
oil leaks
No
pre lube system
No
water in oil
No
oil pressure (h/l/n)
OK
smoke color (b/d/l/w)
OK
air cleaners
Good
engine supports
Good
exhaust / muffler / stack
Good
fuel injection system
Good
governor / control
Good
oil filter condition / service hours
Good
operating condition - engine
Good
turbocharger / blower
Good
emissions
2
0
0
leaks / type
No
diesel exhaust fluid (def) level
1/1
after treatment system
Good
dpf condition / hours changed
Good
cooling system
8
0
0
folded core radiator
No
leaks - cooling system
No
modular radiator
Yes
standard radiator
No
belts / pulleys - cooling system
Good
coolers
Good
fan
Good
fan drive / type
Good
hoses
Good
radiator
Good
shroud / guards
Good
water pump
Good
electrical, starting and charging system
6
0
0
active codes
No
block heater
No
jump start terminal
No
alternator
Good
batteries / cables
Good
product link / condition
Good
starter
Good
wiring
Good
work lights
Good
transmission
12
0
0
auto shift
Yes
hydrostatic
No
leaks - transmission
No
multi velocity shift program
Yes
powershift
Yes
traction control
Yes
transmission - noisy
No
case
Good
controls - transmission
Good
cooler
Good
lines / fittings - transmission
Good
pump - transmission
Good
seals
Good
temp / pressure gauges
Good
torque converter (stall speed)
Good
transmission - forward shifts
Good
transmission - reverse shifts
Good
transmission oil filter condition / service hours
Good
valves
Good
steering
7
0
0
differential steer
Good
differential steering controls
Good
pump / motor
Good
steering clutch
Good
steering linkage
Good
steering operating condition
Good
steering valve
Good
brake
2
0
0
parking brake operation
Good
service brake operation
Good
hydraulics
11
0
0
leaks - hydraulics
No
angle cylinder
Good
control linkage - hydraulics
Good
hose lines
Good
hydraulic oil filter condition / service hours
Good
hydraulic valves
Good
lift cylinders
Good
mounts / yokes
Good
overall operating condition
Good
pumps
Good
tank / sight glass / cap
Good
tilt cylinder
Good
blade
13
0
0
back of blade
Good
c frame / mounts / bearings
Good
cutting edge & bits
Good
face / moldboard
Good
knuckle
Good
pins
Good
push arm
Good
single tree
Good
spill rack
Good
stabilizer link
Good
tilt arms
Good
tower
Good
trunnions
Good
ripper / grapple / winch
4
0
0
hydraulic winch
No
mechanical winch
No
lines / fittings - ripper / grapple / winch
Good
ripper lift cylinder
Good
ripper tilt cylinder
Good
shanks / get
Good
undercarriage
4
0
0
Condition
Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?
No
Guiding Guard - Left
Good
Guiding Guard - Right
Good
Track Frame - Left
Good
Track Frame - Right
Good
Idlers Front
30
30
Idlers Rear
30
30
Links
30
30
Pins & Bushings (External)
30
30
Pins & Bushings (Internal)
30
30
final drives
4
0
0
magnetic plugs removed & checked?
No
housings, left
Good
housings, right
Good
planetaries / differential, left
Good
planetaries / differential, right
Good
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Motor spesifikasjoner
Revolusjonerende programvare for dimensjonering av generatorsett
Sikkerhets tjenester
Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems
De fleste kritiske behov møtt med de gode standarder
Nye objekter
Holdbart og pålitelig utstyr rett fra fabrikken
Finansierings tjenester
Få maskiner i arbeid, rakst, med Cat Finans
Cat® Deler
Cat forhandler support og 24/7 dele bestilling
Caterpillar D6NLGP - Mascus Norge
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.