CAT D6 LGP - Dozere Beltegående - Anlegg - CATERPILLAR WORLDWIDE
Hurtigsøk

CAT D6 LGP

CAT D6 LGP

Årsmodell
2021
Timer
h
E-post x
Navn

Min e-post:*

Min venns e-post:*

Melding:

CARTER MACHINERY COMPANY, INC.
Williamsburg, VA
+1 804 823 1272
Vis telefonnummer
Basis informasjon
MerkeCAT D6 LGP
Carter Machinery Company
GruppeDozere Beltegående
Serie/VIN nummerRDC01041
Lager nummer5043400
Katalog nummer10193216
Årsmodell2021
Driftstimer4 695 t h
LandUSA
LagerstedWilliamsburg, USA
Pris
Pris eks. MVA340 000 USD
MVAInkluderer ikke fradragsberettiget moms
Pris inkl. MVA-
Detaljer
Ektrautstyr
AccuGrade-klarAccugrade Ready
KlimaanleggAir Conditioner
Diff.styringDiff Steer
Diesel med ultra-lavt svovelinnholdUltra Low Sulfur Diesel Fuel
TrekkbomDrawbar
BeskrivelseAIR FILTER, CAB
ALTERNATOR, 150 AMP
ASSIST W/ARO
BASIC ARRANGEMENT
BLADE, LGP VPAT
CAB, PREMIUM
CLEAN EMISSIONS MODULE TR4FINAL
COMMON ARRANGEMENT
CONTROL, RIPPER/WINCH
CONVERTER GP-TRQ
D6 20B LGP VPAT TTT CFG5
D6 LGP VPAT TRACTOR CFG5
DOZER CTL, ARO/GRADE, VPAT
ENCLOSURE, ENGINE, VPAT
ENGINE AR-COMPL
ENGINE, LUC, STANDARD
FAN, REVERSING, VPAT
FILM, D6 LGP
FINAL DRIVE, 90" (2286 MM)
FLOOR, CAB, PREMIUM
FLUIDS, STD OIL, -35F
FUEL TANK, FAST FILL
GRAB HANDLES, STANDARD, VPAT
GUARD, BOTTOM, HD, VPAT
HYDRAULICS, VPAT
JOYSTICK, ARO/GRADE, VPAT
LIGHTS, 12, LED, PREMIUM VPAT
LUC CONFIGURATION, VPAT
MOUNTING, UNDERCARRIAGE, LGP
OIL CHANGE SYSTEM, HIGH SPEED
Online Owner's Manual
PRECLEANER, BASIC
PREMIUM CORP RADIO (12V)
PROD LINK, PLE643/PLE743 RADIO
Protection 12m + 1,000hrs PT+HYD
RADIO, CB (READY)
REAR CAMERA
REGIONAL PACKAGE, USA
SEAT, HEATED & VENTILATED
TRACK, 30" ES HDXL
TRANSMISSION AR
UC, HDXL, FINE GRADING
VPAT DOZER PACKAGE
WATER JACKET HEATER, 110V
Tilstand
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1530
  • Yes
  • FairDoor latch stuck/frozen
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairScratching from wear
  • Good
  • Good
  • FairRusted panel
  • Good
  • Good
safety items
500
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
operator station
2300
  • Full
  • 1/2
  • Yes
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No smoke
  • Good
  • Goodgood
  • Good
  • Good
  • Good
  • Good
  • GoodSigns of use but good air filter
  • Good
  • Good
structural - (optional) - loading implements
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
400
  • No
  • No
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • GoodRed elc
  • Good
  • Good
  • Good
  • GoodHydraulic
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1300
  • No
  • No
  • No
  • No
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
500
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • Good
  • Good
hydraulics
720
  • No
  • Dog bone on top of blade has loose pin
  • Good
  • Good
  • Good
  • Good
  • FairLoose pin fitting on both
  • Good
  • Good
  • Good
  • FairLoose pin
blade
1110
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLoose/worn
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Shoes Width / Type30"
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front7.917.9100
Idlers Front1.001.01212
Idlers Rear.98.9888
Links5.205.2000
Pins & Bushings (External)2.812.812020
Pins & Bushings (Internal)31.8931.8900
Segments1010
Track Roller 1.63.6569
Track Roller 10.59.5900
Track Shoe Grouser Height3.433.4300
final drives
400
  • Yes
  • Good
  • Good
  • Good
  • Good
general condition
210
  • Yes
  • No
  • Yes
  • Yes
  • No
  • FairRust on left panel
  • Good
  • Good
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Motor spesifikasjoner Revolusjonerende programvare for dimensjonering av generatorsett
Safety Services Sikkerhets tjenester Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems Power Systems De fleste kritiske behov møtt med de gode standarder
New Equipment Nye objekter Holdbart og pålitelig utstyr rett fra fabrikken
Financial Services Finansierings tjenester Få maskiner i arbeid, rakst, med Cat Finans
Cat Parts Cat® Deler Cat forhandler support og 24/7 dele bestilling