Hurtigsøk

CAT 259D3

CAT 259D3

Årsmodell
2021
Timer
h
E-post x
Navn

Min e-post:*

Min venns e-post:*

Melding:

WAGNER EQUIPMENT CO
Windsor, CO
+1 303 900 5875
Vis telefonnummer
Basis informasjon
MerkeCAT 259D3
WAGNER EQUIPMENT CO.
GruppeBeltelastere
Serie/VIN nummerCW915355
Lager nummer515245
Katalog nummer10084685
Årsmodell2021
Timer2 212 t h
LandUSA
LagerstedWindsor, USA
Pris
Pris eks. MVA56 000 USD
MVAInkluderer ikke fradragsberettiget moms
Pris inkl. MVA-
Detaljer
Ektrautstyr
KjørestyringRide Control
Beskrivelse**CAT REPLAD ENGINE 9/2023 **
2021 CATERPILLAR 259D3 CT LOADER
2210/10/04/23
5" DISPLAY,ADVANCED,LCD,CAMERA
AS IS / AS RECEIVED
BATTERY,HD,DISCONNECT, 850 CCA
BUCKET-GP,74",BOCE/HEEL REPLACED
CAB PACKAGE, PRO PLUS
CERTIFICATION ARR, P65
CONTROL, ISO, PROP, WT
DOOR, CAB, POLYCARBONATE
DUAL SELF LEVEL, RETURN TO DIG
ENGINE,C3.3B, 74HP, TIER 4 FINAL
FAN, COOLING, DEMAND
FAN, COOLING, DEMAND
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, PERFORMANCE,(H2)
INCLUDES:STANDARD ... GPM
LIGHTS, LED WORK (4) FRT/RR
Online Owner's Manual
PRODUCT LINK, CELLULAR PL243
QUICK COUPLER, HYDRAULIC
QUICK COUPLER, HYDRAULIC
RADIO, AM/FM, CD, BLUETOOTH
REAR LIGHTS
ROPS,ENCLOSED W/AC,HEAT,DEF,(C3)
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 2"
SEAT,SUSPENSION,CLOTH,HEAT
TRACK,RUB,GD,400MM(15.7")BAR@50%
TRANSMISSION,HYDROSTATIC 2 SPD
Tilstand
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1100
  • Yes
  • No
  • Very dirty
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
100
  • Yes
  • Yes
  • Yes
  • Good
gauges, operator station, console
920
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • FairPoly door is scratched up
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairReplace blades
engine
100
  • No
  • No
  • Yes
  • No
  • No
  • No
  • GoodEngine Replaced 9/23
cooling system
100
  • No
  • Good
electrical, starting and charging system
600
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
200
  • Good
  • Good
hydraulics
200
  • YesFemale auxiliary coupler needs to be replaced
  • Good
  • Good
bucket
120
  • Appears that heel plates have been replaced.
  • Fair
  • Fair
  • Good
undercarriage
300
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Percentage WornTracks measure 15 mm
Track / Belt Width320 mm
IdlersGood
RollerGood
Roller FrameGood
SprocketGood185 mm - spec to flip is 178
Track / Belt ConditionFair584-7121 tracks General Duty
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Motor spesifikasjoner Revolusjonerende programvare for dimensjonering av generatorsett
Safety Services Sikkerhets tjenester Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems Power Systems De fleste kritiske behov møtt med de gode standarder
New Equipment Nye objekter Holdbart og pålitelig utstyr rett fra fabrikken
Financial Services Finansierings tjenester Få maskiner i arbeid, rakst, med Cat Finans
Cat Parts Cat® Deler Cat forhandler support og 24/7 dele bestilling