Hurtigsøk

CAT 963K

CAT 963K

CAT Certified
Årsmodell
2020
Timer
h
E-post x
Navn

Min e-post:*

Min venns e-post:*

Melding:

BERGERAT MONNOYEUR S.A.S.
Lyon / Venissieux, 69
+33 149228299
Vis telefonnummer
Basis informasjon
MerkeCAT 963K
BERGERAT MONNOYEUR S.A.S.
GruppeBeltelastere
Serie/VIN nummerLBL01226
Lager nummer22047704
Katalog nummer10126756
Årsmodell2020
Timer2 106 t h
LandFrankrike
LagerstedLYON / VENISSIEUX, Frankrike
Pris
Pris eks. MVA264 384 USD
MVAInkluderer ikke fradragsberettiget moms
Pris inkl. MVA-
Detaljer
Ektrautstyr
KlimaanleggAir Conditioner
Skuffe, MPBucket, MP
Utslippsnivå - EU - IVEmissions Level - EU - IV
Utslippsnivå - Japan - STEP 4 FINALEmissions Level - Japan - STEP 4 FINAL
Regulatorisk status - CAT_KoreaRegulatory Status - CAT_Korea
Regulatorisk status - CAT_NR_EPA/CARB_MLIT_EU_R120_China ExportRegulatory Status - CAT_NR_EPA/CARB_MLIT_EU_R120_China Export
Utslippsnivå - EPA - EPA TIER 4fEmissions Level - EPA - EPA TIER 4f
Product LinkProduct Link
LysLighting
Diesel med ultra-lavt svovelinnholdUltra Low Sulfur Diesel Fuel
SpeilMirrors
Lovpålagt merkingRegulatory Marking
BrannslukningsapparatFire Extinguisher
RadioRadio
BeskrivelseOnline Owner's Manual
Tilstand
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
110
  • No
  • Yes
  • Good
  • Fair
safety items
100
  • Yes
  • Good
operator station
1300
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
500
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
steering
200
  • Good
  • Good
brake
200
  • Good
  • Good
bucket
  • ok à 80%
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGEOK à 60%
Track Frame - LeftGood
Track Frame - RightGood
comments, misc. repairs, general remarks
  • FR-24
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Motor spesifikasjoner Revolusjonerende programvare for dimensjonering av generatorsett
Safety Services Sikkerhets tjenester Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems Power Systems De fleste kritiske behov møtt med de gode standarder
New Equipment Nye objekter Holdbart og pålitelig utstyr rett fra fabrikken
Financial Services Finansierings tjenester Få maskiner i arbeid, rakst, med Cat Finans
Cat Parts Cat® Deler Cat forhandler support og 24/7 dele bestilling