CAT 299D3 XED2 - Kompaktlastere - Anlegg - CATERPILLAR WORLDWIDE
Hurtigsøk

CAT 299D3 XED2

CAT 299D3 XED2

CAT Certified
Årsmodell
2023
Timer
h
E-post x
Navn

Min e-post:*

Min venns e-post:*

Melding:

WARREN CAT
Oklahoma City, OK
+1 806 677 5867
Vis telefonnummer
Basis informasjon
MerkeCAT 299D3 XED2
WARREN CAT - MIDLAND
GruppeKompaktlastere
Serie/VIN nummerBX905680
Lager nummerU144806
Katalog nummer10151890
Årsmodell2023
Timer347 t h
LandUSA
LagerstedOklahoma City, USA
Pris
Pris eks. MVA131 000 USD
MVAInkluderer ikke fradragsberettiget moms
Pris inkl. MVA-
Detaljer
Beskrivelse*FAN,COOLING, DEMAND, REVERSING
*LIGHTS, LED
*RUBBER BELT, 2 SPD, TF IDLERS
*STANDARD RADIO(12V),BLUETOOTH
CAB PACKAGE, ULTRA
CERTIFICATION ARR, P65
COUNTERWEIGHT,MACHINE,EXTERNAL
DEBRIS MANAGEMENT PKG, (DM2)
DOOR, CAB, POLYCARBONATE
FACTORY PDI
FILM, RIDE CONTROL, ANSI
FILM, SELF LEVEL, ANSI
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, USA
MOUNTING, FIRE EXTINGUISHER
Online Owner's Manual
PRODUCT LINK, CELLULAR PL641
QUICK COUPLER, HYDRAULIC
REAR LIGHTS
SEAT BELT, 2"
SERIALIZED TECHNICAL MEDIA KIT
TRACK,RUBBER,400MM(15.7IN)BLCK
Tilstand
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1010
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLoader frame step bent a little
safety items
100
  • Yes
  • Yes
  • Good
operator station
600
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
400
  • No
  • No
  • No
  • No
  • Normal
  • None
  • Good
  • Good
  • Good
  • Good
cooling system
400
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
400
  • No
  • When you go over a bump loader frame drops down
  • Good
  • Good
  • Good
  • Good
bucket
300
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Two AC vents are not opening all the way
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Motor spesifikasjoner Revolusjonerende programvare for dimensjonering av generatorsett
Safety Services Sikkerhets tjenester Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems Power Systems De fleste kritiske behov møtt med de gode standarder
New Equipment Nye objekter Holdbart og pålitelig utstyr rett fra fabrikken
Financial Services Finansierings tjenester Få maskiner i arbeid, rakst, med Cat Finans
Cat Parts Cat® Deler Cat forhandler support og 24/7 dele bestilling