Hurtigsøk

CAT 259D CB

CAT 259D CB

CAT Certified
Årsmodell
2019
Timer
h
E-post x
Navn

Min e-post:*

Min venns e-post:*

Melding:

CAROLINA CAT
Asheville, NC
+1 704 596 8880
Vis telefonnummer
Basis informasjon
MerkeCAT 259D CB
Carolina CAT
GruppeBeltelastere
Serie/VIN nummerFTL24525
Lager nummerR19-533M
Katalog nummer10126220
Årsmodell2019
Timer1 791 t h
LandUSA
LagerstedASHEVILLE, USA
Pris
Pris eks. MVA45 000 USD
MVAInkluderer ikke fradragsberettiget moms
Pris inkl. MVA-
Detaljer
BeskrivelseCAB • AIR • STANDARD HYDRAULICS • GP BUCKET • 16" TRACKS • 2 SPEED • HYDRAULIC QUICK COUPLER

BATTERY, HEAVY DUTY, DISC
CCU [CAT CERT USED]
CERTIFICATION ARR, P65
CONTROL, ISO, PROP, WT
CONVERSION ARRANGEMENT
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY,ADVANCED,LCD,CAMERA
DOOR,CAB,POLYCARBONATE
FAN, COOLING DEMAND
HOT LIST
INSTRUCTIONS, ANSI, USA
LIGHTS, HALOGEN
Online Owner's Manual
PACKAGE,PERFORMANCE (H2)
PRODUCT LINK,CELLULAR PL240
Protection 12 Month, 500 Hour, PT & Hyd ( + CVA )
QUICK COUPLER, HYDRAULIC
RADIO, AM/FM, BLUETOOTH
RIDE CONTROL, NONE
ROPS, ENCLOSED WITH A/C (C3)
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
Special Offers ( 2 ) PM 2 Kits
TRACK,RUBBER 400MM (15.7IN)BLCK
Fordeler
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Spesial tilbud ( 2 ) PM 2 Kits
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Motor spesifikasjoner Revolusjonerende programvare for dimensjonering av generatorsett
Safety Services Sikkerhets tjenester Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems Power Systems De fleste kritiske behov møtt med de gode standarder
New Equipment Nye objekter Holdbart og pålitelig utstyr rett fra fabrikken
Financial Services Finansierings tjenester Få maskiner i arbeid, rakst, med Cat Finans
Cat Parts Cat® Deler Cat forhandler support og 24/7 dele bestilling